Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Kabelverzegelingen

 (3 productgroepen)


Kabelverzegelingen - Kunststof body

Cable Seals with a Plastic Body designed for long-term security and are used worldwide to protect goods during import and export. The long tag is ideal for printing QR codes, serial numbers and barcodes (up to 13 digits). High tensile strength options of 120kg (1.5mm diameter) and 150kg (2.0mm diameter).

  • Our Plastic Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.
  • Enhanced locking mechanism and tamper evident features.
  • Very high tensile strength, with options include; 120kg (1.5mm diameter) and 150kg (2.0mm diameter).
Kleur: Blauw, Groen, Rood Serie: SRH0021

Kabelverzegelingen - Metalen body

Cable Seals with a Metal Body are designed for long-term security and are used worldwide to protect goods during import and export. The steel cable can only be removed using a tool (sold separately) and unravels when cut to prevent reuse. Compliant with ISO17712:2023 and C-TPAT.

  • Our Metal Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.
  • Steel cable can only be removed using a tool.
  • Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5mm and above.
Materiaal: PP Kleur: Zwart, Blauw, Rood, Brons Serie: SRH0017, SRAluLock

Verzegelingen

Security Seals provide a tamper-evident seal for plastic containers, offering protection against theft and contamination. Ideal for use on storage and shopping containers. Available in various styles, including cable lock and EZE seal.

Onze veiligheidszegels bieden een manipulatieverzegeling voor plastic containers, plus bescherming tegen diefstal en besmetting.Ideaal voor gebruik met opslag- en winkelcontainers. Materiaal: Staal, PP, HIPS Kleur: Oranje, Geel, Rood, Groen, Naturel, Wit, Blauw Serie: SR1152, SRArrowLock, SR1153, SR1151, SRZipLock, SRSphereLock, SRLuggagelock