Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE/TPV is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
Skupina SR: SR1700
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Celkový priemer | Farba | Materiál | Priemer otvoru | Vnútorný priemer | Hrúbka steny | Celková výška | Kúpiť | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0,3396 € - 0,4213 € | 18500 Na sklade |
0.433 in
11.0 mm
|
Čierna
|
TPE
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 0,6575 € - 1,0671 € | 100 Na sklade |
0.906 in
23.0 mm
|
Čierna
|
PVC
|
0.709 in
18.0 mm
|
0.551 in
14.0 mm
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
||
| 0,0705 € - 0,0985 € | 8700 Na sklade |
0.551 in
14.0 mm
|
Čierna
|
TPE
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 0,0773 € - 0,3582 € | 23100 Na sklade |
1.181 in
30.0 mm
|
Čierna
|
TPE/TPV - PIR
|
1.004 in
25.5 mm
|
0.866 in
22.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 0,8892 € - 1,8676 € | 18600 Na sklade |
1.791 in
45.5 mm
|
Čierna
|
TPR
|
1.457 in
37.0 mm
|
1.228 in
31.2 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| 0,3819 € - 0,7103 € | 24500 Na sklade |
0.906 in
23.0 mm
|
Čierna
|
PVC
|
0.531 in
13.5 mm
|
0.378 in
9.6 mm
|
0.157 in
4.0 mm
|
0.346 in
8.8 mm
|
||
| 0,0945 € - 0,1501 € | 5750 Na sklade |
0.63 in
16.0 mm
|
Čierna
|
PVC
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
||
| 0,0623 € - 0,1237 € | 86000 Na sklade |
0.559 in
14.2 mm
|
Čierna
|
PVC
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 0,0956 € - 0,1067 € | 5000 Na sklade |
0.433 in
11.0 mm
|
Čierna
|
TPE
|
0.315 in
8.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.217 in
5.5 mm
|
||
| 1,1547 € - 1,1547 € | Požiadajte o dodací termin tu |
0.63 in
16.0 mm
|
Čierna
|
TPE/TPV
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 0,114 € - 0,1517 € | 1000 Na sklade |
0.563 in
14.3 mm
|
Čierna
|
TPE
|
0.429 in
10.9 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| 0,2547 € - 0,2645 € | 2000 Na sklade |
0.669 in
17.0 mm
|
Čierna
|
TPE/TPV
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
| 0,11 € - 0,1346 € | Požiadajte o dodací termin tu |
0.669 in
17.0 mm
|
Čierna
|
TPE
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
| 0,127 € - 0,1472 € | 900 Na sklade |
0.866 in
22.0 mm
|
Čierna
|
EPDM
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
||
| 0,0602 € - 0,0702 € | Požiadajte o dodací termin tu |
0.437 in
11.1 mm
|
Čierna
|
PVC
|
0.276 in
7.0 mm
|
0.189 in
4.8 mm
|
0.059 in
1.5 mm
|
0.252 in
6.4 mm
|
||
| 0,882 € - 1,0292 € | Požiadajte o dodací termin tu |
1.89 in
48.0 mm
|
Čierna
|
EPDM
|
1.575 in
40.0 mm
|
1.22 in
31.0 mm
|
0.157 in
4.0 mm
|
0.591 in
15.0 mm
|
||
| 0,1909 € - 0,2244 € | Požiadajte o dodací termin tu |
1.063 in
27.0 mm
|
Čierna
|
PVC
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
0.354 in
9.0 mm
|
||
| 0,0926 € - 0,1138 € | 4000 Na sklade |
0.559 in
14.2 mm
|
Čierna
|
TPE
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
0.276 in
7.0 mm
|
||
| 10284698 | 0,0881 € - 0,1039 € | 750 Na sklade |
0.63 in
16.0 mm
|
Čierna
|
EPDM
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
|
| 0,0698 € - 0,0813 € | Požiadajte o dodací termin tu |
0.551 in
14.0 mm
|
Čierna
|
EPDM
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm