Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE/TPV is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
Skupina SR: SR1700
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Celkový priemer | Farba | Materiál | Priemer otvoru | Vnútorný priemer | Hrúbka steny | Celková výška | Kúpiť | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0,0439 € - 0,0512 € | Požiadajte o dodací termin tu |
0.315 in
8.0 mm
|
Čierna
|
EPDM
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
0.177 in
4.5 mm
|
||
| 0,054 € - 0,063 € | 2500 Na sklade |
0.433 in
11.0 mm
|
Čierna
|
EPDM
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
| 0,0798 € - 0,0929 € | 6500 Na sklade |
0.551 in
14.0 mm
|
Čierna
|
EPDM
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 0,0899 € - 0,1047 € | Požiadajte o dodací termin tu |
0.63 in
16.0 mm
|
Čierna
|
EPDM
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 0,0773 € - 0,0901 € | 9500 Na sklade |
0.63 in
16.0 mm
|
Čierna
|
EPDM
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 0,1219 € - 0,1437 € | Požiadajte o dodací termin tu |
0.787 in
20.0 mm
|
Čierna
|
EPDM
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
0.157 in
4.0 mm
|
0.354 in
9.0 mm
|
||
| 10284902 | 0,2069 € - 0,2405 € | Požiadajte o dodací termin tu |
1.063 in
27.0 mm
|
Čierna
|
EPDM
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
0.354 in
9.0 mm
|
|
| 0,8354 € - 0,9928 € | Požiadajte o dodací termin tu |
1.89 in
48.0 mm
|
Čierna
|
EPDM
|
1.575 in
40.0 mm
|
1.22 in
31.0 mm
|
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
||
| 0,5948 € - 0,5948 € | 807 Na sklade |
1.232 in
31.3 mm
|
Čierna
|
TPE
|
0.976 in
24.8 mm
|
0.732 in
18.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 0,2432 € - 0,253 € | 4540 Na sklade |
0.945 in
24.0 mm
|
Čierna
|
TPE/TPV
|
0.748 in
19.0 mm
|
0.5 in
12.7 mm
|
0.094 in
2.4 mm
|
0.28 in
7.1 mm
|
||
| 0,2237 € - 0,2335 € | 29000 Na sklade |
0.429 in
10.9 mm
|
Čierna
|
TPE/TPV
|
0.303 in
7.7 mm
|
0.189 in
4.8 mm
|
0.031 in
0.8 mm
|
0.189 in
4.8 mm
|
||
| 0,1793 € - 0,1793 € | 16700 Na sklade |
0.874 in
22.2 mm
|
Čierna
|
TPE
|
0.673 in
17.1 mm
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| 0,239 € - 0,239 € | 3800 Na sklade |
0.846 in
21.5 mm
|
Čierna
|
TPE
|
0.661 in
16.8 mm
|
0.496 in
12.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 0,073 € - 0,1451 € | 15000 Na sklade |
0.433 in
11.0 mm
|
Čierna
|
TPE/TPV - PIR
|
0.315 in
8.0 mm
|
0.189 in
4.8 mm
|
0.031 in
0.8 mm
|
0.189 in
4.8 mm
|
||
| 0,0576 € - 0,0673 € | Požiadajte o dodací termin tu |
0.472 in
12.0 mm
|
Čierna
|
EPDM
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
||
| 0,0827 € - 0,0966 € | Požiadajte o dodací termin tu |
0.551 in
14.0 mm
|
Čierna
|
EPDM
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 0,0928 € - 0,1083 € | Požiadajte o dodací termin tu |
0.63 in
16.0 mm
|
Čierna
|
EPDM
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.354 in
9.0 mm
|
||
| 0,127 € - 0,1472 € | 900 Na sklade |
0.866 in
22.0 mm
|
Čierna
|
EPDM
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
||
| 0,2172 € - 0,2537 € | 8100 Na sklade |
1.063 in
27.0 mm
|
Čierna
|
EPDM
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
||
| 0,882 € - 1,0292 € | Požiadajte o dodací termin tu |
1.89 in
48.0 mm
|
Čierna
|
EPDM
|
1.575 in
40.0 mm
|
1.22 in
31.0 mm
|
0.157 in
4.0 mm
|
0.591 in
15.0 mm