Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

RoHS Plast Štandardné

 (2 sady výrobkov)


Krídlové pánty so závitovým čapom a závitovou montážnou vložkou

The Leaf Hinges with Male Threaded Inserts are a flat leaf best suited for flush mounted doors. This range also referred as Surface Mount Hinges or Stand Off Hinges comes in various materials and stud sizes to provide a solution to most applications.

Skupina SR: SR5330

Krídlové pánty zapustené

Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available. 

Skupina SR: SR5506 ,SR5562