V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(3 sady výrobkov)
Ideal for use with chairs and furniture, Saddle Feet or Bases, when applied can elevate your application to the needed height. Additionally, they provide extra support and stability, add grip and help protect surfaces from damage caused during movement.
Our Saddle Foot range features Furniture Saddle Feet, Saddle Bases that act as feet when added to the bottom of tubes, Saddle Feet that can be used as furniture buffers, Double Saddle Foot options that can be used to connect adjacent tubes, and other styles to suitable a host of application needs.
Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.
Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.
Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.
Skupina SR: SR5795
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku