Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Plast Obojstranná montáž Izolačné Montáž PCB Okrúhle rozpierky pre PCB Rozpierky k doskám plošných spojov

 (2 sady výrobkov)


Dištančné stĺpiky so závitom

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and lengths and in hexagonal or round shapes.

Skupina SR: SR2794

Okrúhle izolačné dištančné stĺpiky

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Skupina SR: SR2797