Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Inserts are applied to a variety of tubular applications and provide a neat and tidy appearance. These inserts have the added advantage of being chrome-capped, which gives then an attractive, high-gloss aesthetic that is ideal for finished products.
Suitable applications include chair and table legs, cabinets, shelving and others. The range includes ribbed options that are easy to insert and provide a positive fit. These options are suited to a wall section of 1.0 to 2.0 mm in thickness.
Material: ABS, Polyeten Färg: Silver, Svart Serienummer: SR5721, SR1553
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | T2 | h | B | Material | A | T1 | Typ | Köp | |
|---|---|---|---|---|---|---|---|---|---|---|
| 4,9785 kr - 10,0656 kr | 1000 I lager |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Polyeten
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
|
||
| 20,5633 kr - 43,183 kr | 300 I lager |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
ABS
|
1.969 in
50.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 17,9004 kr - 37,5909 kr | 50 I lager |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
ABS
|
1.181 in
30.0 mm
|
0.047 in
1.2 mm
|
2
|
||
| 15,3414 kr - 37,5909 kr | 3050 I lager |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
ABS
|
1.181 in
30.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 9,4887 kr - 10,0868 kr | Fråga angående leveranstidhär |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
ABS
|
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 9,9118 kr - 20,8148 kr | Fråga angående leveranstidhär |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
ABS
|
1.378 in
35.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 6,6745 kr - 13,6073 kr | 1900 I lager |
0.039 in
1.0 mm
|
0.433 in
11.0 mm
|
0.787 in
20.0 mm
|
Polyeten
|
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
|
||
| 24,7055 kr - 51,8817 kr | 148 I lager |
0.039 in
1.0 mm
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
ABS
|
3.15 in
80.0 mm
|
0.079 in
2.0 mm
|
2
|
||
| 10,7083 kr - 27,7427 kr | 61 I lager |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
ABS
|
1.575 in
40.0 mm
|
0.047 in
1.2 mm
|
2
|
||
| 7,7718 kr - 19,075 kr | Fråga angående leveranstidhär |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
ABS
|
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 11,1397 kr - 25,9719 kr | Fråga angående leveranstidhär |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
ABS
|
1.575 in
40.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 12,4641 kr - 32,3095 kr | 6700 I lager |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
ABS
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
2
|
||
| 12,0273 kr - 13,3587 kr | Fråga angående leveranstidhär |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
ABS
|
1.378 in
35.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 5,4924 kr - 11,2151 kr | Fråga angående leveranstidhär |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Polyeten
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
|
||
| 4,6163 kr - 9,5064 kr | 1221 I lager |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
Polyeten
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
|
||
| 20,8627 kr - 48,4643 kr | 400 I lager |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
ABS
|
2.362 in
60.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 10,7083 kr - 27,7427 kr | 500 I lager |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
ABS
|
1.575 in
40.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 15,2375 kr - 15,9772 kr | 600 I lager |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
ABS
|
1.575 in
40.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 9,4841 kr - 11,0953 kr | Fråga angående leveranstidhär |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
ABS
|
0.787 in
20.0 mm
|
0.047 in
1.2 mm
|
2
|
||
| 10,13 kr - 15,7579 kr | Fråga angående leveranstidhär |
|
|
1.575 in
40.0 mm
|
ABS
|
3.15 in
80.0 mm
|
0.079 in
2.0 mm
|
2
|
||
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta