Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our Round Tube Inserts feature a high-gloss chrome finish that provides a visually pleasing and clean appearance, ideal for finishing the ends of outward facing tubular products.
The outside diameter benefits from a ribbed design that ensures ease of insertion and a positive fit.
Material: ABS, Polyeten Färg: Svart, Silver, Krom Serienummer: SR5723, SR1562
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
Prisintervall | Tillgänglighet | t | h | Färg | Material | D | Typ | Köp | |
---|---|---|---|---|---|---|---|---|---|
1,4276 kr - 3,5233 kr | 3000 I lager |
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
Silver
|
Polyeten
|
0.512 in
13.0 mm
|
|
||
2,14 kr - 4,1137 kr | 92580 I lager |
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
Silver
|
Polyeten
|
1.181 in
30.0 mm
|
|
||
3,4758 kr - 6,2223 kr | 159 I lager |
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
Silver
|
Polyeten
|
0.63 in
16.0 mm
|
|
||
5,9175 kr - 6,4266 kr | 8428 I lager |
0.059 in
1.5 mm
|
0.563 in
14.3 mm
|
Krom
|
Polyeten
|
1.969 in
50.0 mm
|
|
||
1,4233 kr - 2,8126 kr | 21518 I lager |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Silver
|
Polyeten
|
0.709 in
18.0 mm
|
|
||
1,5224 kr - 4,1051 kr | 7026 I lager |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Silver
|
Polyeten
|
0.748 in
19.0 mm
|
|
||
10254059 | 3,0018 kr - 5,8955 kr | 8300 I lager |
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
Silver
|
Polyeten
|
1.378 in
35.0 mm
|
|
|
6,65 kr - 16,9701 kr | 414 I lager |
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
Silver
|
ABS
|
0.551 in
14.0 mm
|
|
||
5,3142 kr - 16,9701 kr | Fråga angående leveranstidhär |
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
Silver
|
ABS
|
0.472 in
12.0 mm
|
|
||
5,3142 kr - 16,9701 kr | 611 I lager |
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
Silver
|
ABS
|
0.512 in
13.0 mm
|
|
||
1,6948 kr - 2,5612 kr | 10940 I lager |
0.059 in
1.5 mm
|
0.866 in
22.0 mm
|
Silver
|
Polyeten
|
0.866 in
22.0 mm
|
|
||
6,65 kr - 16,9701 kr | 200 I lager |
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
Silver
|
ABS
|
0.394 in
10.0 mm
|
|
||
7,3681 kr - 7,3681 kr | 396 I lager |
0.039 in
1.0 mm
|
0.315 in
8.0 mm
|
Silver
|
ABS
|
0.984 in
25.0 mm
|
|
||
5,9031 kr - 7,3681 kr | 800 I lager |
0.047 in
1.2 mm
|
0.315 in
8.0 mm
|
Silver
|
ABS
|
0.984 in
25.0 mm
|
|
||
7,3681 kr - 18,9096 kr | 1052 I lager |
0.039 in
1.0 mm
|
0.315 in
8.0 mm
|
Silver
|
ABS
|
0.866 in
22.0 mm
|
|
||
8,8618 kr - 22,4652 kr | 220 I lager |
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
Silver
|
ABS
|
1.181 in
30.0 mm
|
|
||
2,14 kr - 3,5511 kr | 19075 I lager |
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
Silver
|
Polyeten
|
1.26 in
32.0 mm
|
|
||
1,5224 kr - 2,5612 kr | 3820 I lager |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Silver
|
Polyeten
|
0.787 in
20.0 mm
|
|
||
8,273 kr - 16,0273 kr | 1580 I lager |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Silver
|
ABS
|
1.26 in
32.0 mm
|
|
||
1,8815 kr - 2,2626 kr | 38894 I lager |
0.059 in
1.5 mm
|
0.591 in
15.0 mm
|
Silver
|
Polyeten
|
0.984 in
25.0 mm
|
|
||
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta