Meny Sök
Begär en offert

För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.

Isoleringshylsor Brickor

 (1 Produktserie)


Isoleringshylsor

These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.

Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.

Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.

  • Isoleringshylsor är utformade för att ge elektrisk och värmeisolering för montage där detta är ett grundläggande krav.
  • De är självsmörjande, samt är korrosions- och nötningsbeständiga.
  • Användning av isoleringshylsor i fuktiga miljöer bör undvikas.
Material: Nylon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nylon Färg: Naturfärgad, Svart Materialets flamsäkerhetsklass: , UL94 V-2, UL94 V-0, UL94 HBSerienummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441