Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Square Boru Rakorları

 (3 Ürün grupları)


Boru Destekleri

Aluminium Square Structural Framing Tube Support is available in grey or black. Suitable for use with various hole sizes.

  • Made to frame and support square aluminium structural tubing.
  • Available in a choice of grey or black.
  • Support multiple hole sizes.
Malzeme: Alüminyum Renk: Black, Grey Seri Kodu:

Boru Rakorları

Tube Connectors are used to join multiple tubes together with a simple push-fit installation. Features a secure and reliable joint for improved safety and durability.

  • Used to join several tubes together.
  • It has a threaded insert to accommodate adjustable levelling feet and mounts.
  • Provides a secure and reliable joint.
Malzeme: PA, Nylon, PE, PA6, HDPE Renk: Black, Grey, Natural Seri Kodu: SR6428, SR1509, SR1503, SR1532, SR5747

Taban Plakası Bağlantı Kelepçesi

Structural Tubing Clamp Bases are designed for secure and stable connections. They are available in Aluminum or steel. They are compatible with various hole sizes, catering for different applications.

  • Made to hold circular or square structural tubing in place.
  • Many bore diameters to choose from.
  • Available in two materials; Aluminium and Steel.
Malzeme: Alüminyum, Steel Renk: Black, Grey Seri Kodu: