Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(7 Ürün grupları)
Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install whilst providing prevention of dust ingress and protection to the user from accidental damage and bodily harm.
Series Code :SRRCOFM
Seri Kodu: SRRCOFM
Fan Gaskets protect DC and AC fans suitable for industrial and computing applications by providing a seal between the fan and the mounting bracket.
Fan Filter Sets include one each of Finger Guard, Filter Cover, Mesh Filter and Felt Filter. They provide IP30 protection.
Series Code :SRRCP
Seri Kodu: SRRCP
Fan Guards and Filters prevent debris falling into the fan blades and accidental obstruction. Fan filters are available for the prevention of dust ingress.
Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install whilst providing prevention of dust ingress and protection to the user from accidental damage and bodily harm
Series Code :SRFMB
Seri Kodu: SRFMB
These Fan filter rivets are designed to mount fans, eliminating the need for a screw nut combination. Prongs expand to hold securely as a pin is driven in. Single-operation mounting saves time and money.
Fan grounding terminals eliminate static electricity that is created when air passes though the metallic filter, thus enabling and reducing the risk of electrostatic discharges. It is recommended to use four grounding fingers per assembly.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin