Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Paralel Tapalar

 (11 Ürün grupları)


Paralel Koruma Tapaları PCR

A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Green Seri Kodu: SRSTPCR

Tırnaklı PCR ile Paralel Koruma Tapaları

A popular series of Parallel Protection Plugs with a tab design. Designed for effective protection during storage and transportation. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. These plugs have an integrated tab that allows for quick and effortless removal, without the need for additional tools.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Green Seri Kodu: SRSTLLPCR

Boru Ucu Tapaları PCR

Tube End Plugs are designed to tightly seal the ends of cardboard tubes to prevent contamination, moisture and damage. Featuring a push fit design, they are easy to insert and remove. Provides a good cover to the wall thickness of postal tubes. Available in various sizes and designs to fit different tube or pipe dimensions, while providing a precise and secure seal.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Green Seri Kodu: SRSTFRPCR

Sıvı Emme Tapaları

Fluid Absorption Plugs absorb excess fluids, helping to prevent leaks and contamination. They work with water, oil, fuel and other chemicals. They leave no residue behind, unlike traditional plugs. Suitable for metric and imperial threads, and simple boreholes.

Kimyasal dirence sahip çeşitli maddeleri emer.Diş veya delikte kalıntı bırakmadıkları için geleneksel tapalardan daha güvenli, daha basit ve temizdir.Benzersiz tasarımı hızlı ve kolay montaj ve söküme izin verir. Malzeme: PP, PE; PP Renk: Yellow Seri Kodu: SR1004

Menteşeli Yatak Koruma Tapası - Kapalı

Closed Hinge-Bearing Protection Plug offers strong protection. Helps prevent dirt and moisture from entering hinge bearings and swivel joints. Can withstand temperatures ranging from -10C up to +110C.

Sağlam koruma sunan Koruma Tapası. Menteşe yataklarına ve döner mafsallara kir ve nem girmesini önler.

  • Kapalı olarak sağlanır.
Malzeme: PP Renk: Grey Seri Kodu: SRF0007

Menteşeli Yatak Koruma Tapası - Açık

Opened Hinge-Bearing Protection Plug offers durable protection. Helps prevent dirt and moisture from entering hinge bearings and swivel joints. Its open centre design allows for easy suspension during storage and painting. Can withstand temperatures ranging from -30C up to +50C.

Sağlam koruma sunan Koruma Tapası. Menteşe yataklarına ve döner mafsallara kir ve nem girmesini önler. Profil, parçanın depolama ve boyama sırasında asılmasını sağlayan açık bir merkeze sahiptir.

  • Açık olarak sağlanır.
Malzeme: PP Renk: Grey Seri Kodu: SRF0008

Menteşeli Yatak Koruma Tapaları - Yivli Açık

Opened Hinge-Bearing Protection Plug with a ribbed design provides strong protection. Helps prevent dirt and moisture from entering hinge bearings and swivel joints. Its open centre design allows easy suspension during storage and painting. Can withstand temperatures ranging from -10C up to +110C.

Sağlam koruma sunan Koruma Tapası. Menteşe yataklarına ve döner mafsallara kir ve nem girmesini önler. Profil, parçanın depolama ve boyama sırasında asılmasını sağlayan açık bir merkeze sahiptir.

  • Açık olarak sağlanır.
Malzeme: LDPE Renk: Yellow Seri Kodu: SRF0016

Paralel Koruma Tapaları

Paralel Koruma Tapaları birçok farklı uygulamayı koruma için kullanılan genel amaçlı tapalardır.

Termoplastik elastomer ürün grubu, asit direnci gerektiren uygulamalar için önerilir. PVC ürünleri yırtılmaya karşı son derece dirençli olduğundan dişli uygulamalar için idealdir. Yeşil vinil serisi, yağ ve gres mevcut olan uygulamalarda iyi performans gösterir

Güvenli ve sıkı oturan paralel veya düz cidar tasarımına sahip olup depolama ve nakliye sırasında hasara, korozyona ve neme karşı korur; kirletici, toz ve partikül girişini önler.

  • Paralel tasarım, güvenli ve sıkı oturarak depolama ve nakliye sırasında korozyona karşı korur, kirletici ve partikül girişini önler.
  • Kolayca takılıp çıkarılır ve zarif bir görünüm sunar.
  • Otomotiv, imalat ve ticaret gibi çeşitli alanlarda uygulama için uygundur.
Malzeme: TPE, TPR, LDPE, PVC, Vinyl Renk: Black, Red, Natural, Green Seri Kodu: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000

İtmeli Tapalar

İtmeli Tapalar, imalat veya nakliye sürecinde birçok farklı delik ve çapı tapalarken pratik bir seçim olup nihai ürünlerde de kullanılabilir. Keskin kenarlı deliklerin sebep olduğu kaba yüzeylerden kullanıcıyı korumak için tasarlanmıştır. Ürün grubundaki farklı stiller, kirleticilerin girmesini önlemek için de kullanılabilir.

Tek bir itme hareketiyle kolayca takılır ve çıkarılır. Tıp, otomotiv, yiyecek-içecek ve endüstriyel makine sektörleri gibi farklı uygulama alanları bulunur.

Hasar, kir, nem ve korozyona karşı korur.

  • Keskin kenarlı deliklerin sebep olduğu kaba yüzeylerden kullanıcıyı korur.
  • Tıp, otomotiv, yiyecek-içecek ve endüstriyel makine sektörleri gibi farklı uygulama alanları bulunur.
  • Hasar, kir, nem ve korozyona karşı korur.
Malzeme: LDPE Renk: Natural, Black, White Seri Kodu: SR1011

Boru Ucu Tapaları

Boru Ucu Tapaları, birçok farklı sektörde tüp ve boru uçlarında sızdırmazlık sağlayan temel bileşenlerdir. Tüpte veya boruda sızıntı, kontaminasyon ve hasarı önlerken güvenli ve sağlam kapatma sağlamak için tasarlanmıştır. Olağanüstü sağlam ve çok yönlü olup kolay takıldığından birçok fayda sunar. İnşaat, sıhhi tesisat ve imalat gibi çeşitli sektörlerde uygulanır.

Malzeme ve boyut açısından çok farklı seçenekler sunar. Bu tapalar genellikle kauçuk ve plastik gibi yüksek kaliteli malzemelerden mamul olup aşınma ve yıpranmaya karşı mükemmel sağlamlık ve direnç sağlar.

Çeşitli boyut ve tasarımla farklı tüp ve boru boyutlarına uyarak hassas ve güvenli sızdırmazlık oluşturur.

  • Tüpte veya boruda sızıntı, kontaminasyon ve hasarı önleyen güvenli ve sağlam kapatma sağlar.
  • İnşaat, sıhhi tesisat ve imalat sektörlerinde kullanılır.
  • Hassas ve güvenli sızdırmazlık oluşturur.
Malzeme: LDPE, PVC, PE Renk: Natural, Black, White Seri Kodu: SRSTPI, SR1601, SR6461

USB Toz Kapağı

These dust covers are designed to protect USB and RJ ports from dust, dirt, debris and moisture, when not in use. Resistant to temperatures of up to 150C (302F).

  • It prevents dust, dirt, debris, and moisture from entering electrical components.
  • It is resistant to temperatures of up to 150C | 302F
  • Used for applications including the technology industry and cover connectors from printers, scanners and other electronic devices with USB ports.
Malzeme: Nylon, Silicone Rubber, Plastik, EPDM Renk: Black, Grey Malzeme Tutuşabilirlik Standardı: UL94 V-2, Seri Kodu: SRF0058