Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(6 Ürün grupları)
Bundling Straps are used to bundle hydraulic hose assemblies or cables together. Available in various lengths. They can be used several times, depending on the purpose.
Malzeme: PP Renk: Black Seri Kodu:
Hose and Tubing Cinch Straps, include a hoop and loop construction. This securely secures hoses, while allowing them to expand and contract as pressure changes. Durable and provides a safe, adjustable and simple fastening solution. Two options to choose from.
Sleeve Ferrules are used to secure the hose protection sleeve by crimping it to the hose. This prevents damage and leaks, and protects hoses from wear, pressure and corrosion.
Plastic Hose Clamps feature a proprietary interlocking design. This offers secure and better sealing from hoses and tubing, fittings, and other components to help avoid leaks. This able helps in guaranteeing a stable connection. Features a push lock. Resistant to chemicals.
T-Bolt Hose Clamps are designed to connect pipes and hoses that require a tight, leakproof seal at high pressures. Features a strong structure with full bushings. Contains a bridge, robust rings and three-point welds for strength and security. The raised bolt head makes tightening easier.
Worm Drive Hose Clamps are designed to fasten hoses to fittings, and other connectors. To reduce hose distortion when clamping a flexible rubber hose, use a stamped band with rolled edges rather than a perforated one. The strap splits from the hose housing, allowing installation and removal without disconnecting the hose or tube. Used in a variety of fields, including automotive, plumbing and HVAC.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin