Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

IP rated Rubber Push Fit

 (2 Ürün grupları)


Gövde Tapaları

These Body plugs are great for closing panel cavities and firmly sealing apertures or holes such as sharp edges. They act as a protective barrier, preventing dust, dirt, moisture, and other contaminants from entering and potentially causing harm or compromising the enclosed space's integrity.

It has a clean finish and a tight and secure fit thanks to a push fit. They can tolerate temperatures ranging from -40C to 135C. Used in various applications, including automotive, industrial equipment, and machinery.

  • Material:TPR, Silicone, TPE
  • Colour: Black


Seri Kodu: SR1760, SR1851, SR1850, SR1765

Isıya Dayanıklı Gövde Tapaları

Body Plugs are great for closing panel cavities and firmly sealing apertures or holes. They are particularly useful for sealing openings with sharp edges.

Acts as a protective barrier that helps to prevent potential harm and compromise to the integrity of the enclosed space.

Provides a tight and secure fit thanks to a push fit design. Used in various applications, including automotive, industrial equipment, and machinery.

  • Can tolerate temperatures ranging from -40C up to 135C.
  • Prevents ingress of dust, dirt, moisture, and other contaminants.
  • Provides a clean finish.
Malzeme: TPE Renk: Black Seri Kodu: SR1765