Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

IP rated Stainless Steel Keyless Sıkıştırmalı Kilitler ve Mandallar

 (2 Ürün grupları)


Sıkıştırmalı Kilit- Ayarlı

Adjustable Compression Latches featuring a wide grip range with adjustable screws. The latch provides good compression and is available in a choice of pre-set compression options including 4mm and 6mm, for improved noise isolation. The latch has noise-dampening properties and offers better sealing under vibration and shock conditions.
Used in applications where environmental factors such as temperature fluctuations, or gasket wear, can impact sealing effectiveness. Resistant to temperatures between -50C up to +80 C. Commonly used in industries like industrial enclosures.

The range features latches with a quarter-turn cam operation and a choice of locking and non-locking options.Sıkıştırmalı Sürgüler, ayarlanabilir vidayla birçok farklı kavrama aralığına sahiptir.

  • İyi basınç sağlar.
  • Titreşim ve darbe koşullarında ses sönümleme ve daha yüksek sızdırmazlık.
Malzeme: , Stainless Steel Renk: , Black, Krom Seri Kodu: SR 640, SR5547, SR5027, SR 040, SR 6413

Sabit Sıkıştırmalı Silindirli Kilit

Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Die Cast Zinc Alloy, Zinc Alloy, Zamak, and Stainless Steel
  • Colour: Black, Natural, Silver


Series Code :SR5551

Seri Kodu: SR5551