Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Afdichtingsringen voor SAE-flenzen Zelfklevende schijfjes

 (5 productgroepen)


Doorzichtige sluitzegel

These spherical Sealing Discs seal and secure a range of products due to their strong adhesive backing, which prevents the discs from peeling off or getting loose.

Ideal for an economical, professional finish. This series has two varieties: one with an acrylic-based bond removable for applications and one with a permanent bond.

It is simple to apply by peeling away the backing and exposing the sticky surface and pressing it onto the surface. There is an option for centre perforation or plain discs, and it is commonly used in various applications, including packaging, labelling, and product security.

  • Ideal for an economical, professional finish.
  • Available with a permanent or removable bond.
  • Optional centre-perforation or plain discs.
Kleur: Transparant Serie:

Klittenband - Schijfjes op rol

Klittenband is voorzien van sterke lijm met sterke initiële binding. Deze producten zijn voorzien van een doorzichtige polyester laag die eenvoudig kan worden verwijderd. Hecht goed aan ribbels, spaanplaat, glas, hout, gepoedercoat metaal en kunststoffen met een lage oppervlakte-energie. Specificaties: Kleeflaag: permanent, op basis van rubber (niet aanbevolen voor blootstelling aan UV-licht). Materiaal: 100% nylon met doorzichtige polyester filmvoering. Aanbrengtemperatuur: 18.3C tot 37.8C Servicetemperatuur: -29C tot 65.6C Toepassingen: Voorbeeldboeken, POP-displays, tentoonstellingen, behuizingen, verpakkingen, binders

Afdichtdichtingsringen voor SAE flenzen

SAE Flange Seal O-rings and Kit are used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.

  • Designed to form a tight seal in flanged connections, preventing fluid or gas leakage.
  • It is flexible and durable, and it can withstand the pressures and temperatures encountered in hydraulic systems.
  • It is inserted in the flange grooves to provide a tight fit and a secure seal.
Materiaal: PU Kleur: Blauw Serie: SR6158, SRV0070

O-ringen metrisch

O-ring seals provide a tight seal in flanged connections that prevents fluid or gas leakage. Typically inserted into the flange grooves to provide a tight fit, and a secure seal.

The radial cross-section of the O-ring provides consistent sealing force and a snug fit. When used in static situations, they create a seal between two stationary components. When used in dynamic situations, they seal between a fixed part and a moving element.

Used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, or oil and gas.

  • Flexible and resilient. It is able to endure the pressures and temperatures in hydraulic systems, which guarantees consistent performance even in harsh conditions.
  • Suitable for both static and dynamic applications.
  • Contains metric O-rings and the related kits.
Materiaal: FPM 75, NBR Kleur: Zwart Serie: SRV0061, SR6151, SRV0060, SRV0059

Zelfklevende dotjes - Lijmdotjes

These hot melt Adhesive Glue Dots are pressure sensitive double sided adhesive dots designed to enable rapid bonding and secure connection.There are three kinds of bonds available in this range of Glue dots: vertical hold, removable, and permanent. Unlike traditional liquids, their instant adherence allows for quick and effective assembly or attachment of materials without the need for extra support or clamps.They are ideal for manufacturing, industrial applications, packing, bindery, printing, and product assembly.

  • It is FDA approved.
  • It is packed in handy dispensers.
  • It can either provide vertical, removable or permanent bonding.
Serie: