Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Ringdichtingskoord Zelfklevende schijfjes

 (4 productgroepen)


Doe-het-zelf assortimentdoos

O-Ring Cords and Splicing Kit is intended to decrease the need for huge numbers of O-rings. Comprises of a measuring tape, cutting block, adhesive bottle, retractable knife and a cable with the proper width and length. It prevents fluid and gas leaks.

  • It includes a measuring tape, a cutting block, an adhesive bottle, a retractable knife, and a cord.
  • It is suitable for sealing any customised application and preventing leaks or fluids.
  • Used in various hydraulic systems, pneumatic systems, fluid power systems, automotive, manufacturing or oil and gas.
Materiaal: NBR Kleur: Zwart Serie: SR6153, SRV0072

Doorzichtige sluitzegel

These spherical Sealing Discs seal and secure a range of products due to their strong adhesive backing, which prevents the discs from peeling off or getting loose.

Ideal for an economical, professional finish. This series has two varieties: one with an acrylic-based bond removable for applications and one with a permanent bond.

It is simple to apply by peeling away the backing and exposing the sticky surface and pressing it onto the surface. There is an option for centre perforation or plain discs, and it is commonly used in various applications, including packaging, labelling, and product security.

  • Ideal for an economical, professional finish.
  • Available with a permanent or removable bond.
  • Optional centre-perforation or plain discs.
Kleur: Transparant Serie:

Klittenband - Schijfjes op rol

Klittenband is voorzien van sterke lijm met sterke initiële binding. Deze producten zijn voorzien van een doorzichtige polyester laag die eenvoudig kan worden verwijderd. Hecht goed aan ribbels, spaanplaat, glas, hout, gepoedercoat metaal en kunststoffen met een lage oppervlakte-energie. Specificaties: Kleeflaag: permanent, op basis van rubber (niet aanbevolen voor blootstelling aan UV-licht). Materiaal: 100% nylon met doorzichtige polyester filmvoering. Aanbrengtemperatuur: 18.3C tot 37.8C Servicetemperatuur: -29C tot 65.6C Toepassingen: Voorbeeldboeken, POP-displays, tentoonstellingen, behuizingen, verpakkingen, binders

Zelfklevende dotjes - Lijmdotjes

These hot melt Adhesive Glue Dots are pressure sensitive double sided adhesive dots designed to enable rapid bonding and secure connection.There are three kinds of bonds available in this range of Glue dots: vertical hold, removable, and permanent. Unlike traditional liquids, their instant adherence allows for quick and effective assembly or attachment of materials without the need for extra support or clamps.They are ideal for manufacturing, industrial applications, packing, bindery, printing, and product assembly.

  • It is FDA approved.
  • It is packed in handy dispensers.
  • It can either provide vertical, removable or permanent bonding.
Serie: