Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Beaded Cable Ties are reliable and versatile fastening solutions that excel in securing and organizing cables, wires, and other objects. These ties feature a unique beaded design that allows for quick and effortless installation, while providing a secure and adjustable hold. Manufactured using high-quality materials such as nylon, Standard Beaded Cable Ties offer excellent tensile strength, durability, and resistance to environmental factors. The versatile design of these ties makes them suitable for a wide range of applications across various industries.
One of the main characteristics of Standard Beaded Cable Ties is their ease of use. The beaded design enables simple and efficient installation, eliminating the need for additional tools or complex techniques. The ties can be easily threaded through the beads, and once tightened, they provide a secure and adjustable hold. This feature is particularly advantageous in applications that require frequent adjustments or repositioning of cables, such as in electrical installations or network setups. Additionally, Standard Beaded Cable Ties offer excellent tensile strength, ensuring a reliable and long-lasting hold, even in demanding environments.
Series Code :SR1818
Seri Kodu: SR1818
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Malzeme Tutuşabilirlik Standardı | Toplam Uzunluk | Satın Al | |
|---|---|---|---|---|---|
| 119000 Stokta |
UL94 V-2
|
4 in
101.6 mm
|
|||
| 352000 Stokta |
|
10.752 in
273.1 mm
|
|||
| 71842 Stokta |
|
2.5 in
63.5 mm
|
|||
| 484500 Stokta |
|
5 in
127.0 mm
|
|||
| 39916 Stokta |
|
8.752 in
222.3 mm
|
|||
| 102858 Stokta |
UL94 V-2
|
8.898 in
226.0 mm
|
|||
| 328000 Stokta |
|
12.752 in
323.9 mm
|
|||
| 592824 Stokta |
UL94 V-2
|
3.937 in
100.0 mm
|
|||
| 32300 Stokta |
|
12.752 in
323.9 mm
|
|||
| 65909 Stokta |
|
4 in
101.6 mm
|
|||
| Teslim süresini öğrenmek için tıklayın |
|
6 in
152.4 mm
|
|||
| 54499 Stokta |
UL94 V-2
|
4.724 in
120.0 mm
|
|||
| 800632 Stokta |
UL94 V-2
|
7.087 in
180.0 mm
|
|||
| 30630 Stokta |
|
12.752 in
323.9 mm
|
|||
| 142095 Stokta |
|
4 in
101.6 mm
|
|||
| 2000 Stokta |
UL94 HB
|
10.752 in
273.1 mm
|
|||
| 34918 Stokta |
UL94 HB
|
6 in
152.4 mm
|
|||
| 40205 Stokta |
|
6.457 in
164.0 mm
|
|||
| 2708 Stokta |
|
12.752 in
323.9 mm
|
|||
| 32000 Stokta |
|
5 in
127.0 mm
|
|||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin