Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Alüminyum Hidrolik Uygulama Kapak ve Tapaları

 (2 Ürün grupları)


Havalandırma Kapakları

Breather Caps are used to protect equipment against moisture and particle contamination. Allows for airflow in applications, preventing a system from malfunctioning due to pressure changes.

  • Facilitates a high rate of air flow.
  • Protects equipment by controlling moisture and particle contamination.
  • Ideal for applications exposed to pressure and demand from fluid levels.
Malzeme: Alüminyum Renk: Black Seri Kodu: SRV0019, SRV0018

Sıvı Seviyesi Göstergesi Kapakları - Prizmatik

Prismatic Fluid Level Indicator Caps are resistant to solvents, oils, greases, and other chemical agents. The prismatic windows allow the viewing of liquid levels in various applications and are resistant to oils and solvents.

  • Offers genuine glass of high stability.
  • Scratch-proof.
  • Seal housed in a groove and therefore cannot be lost.
  • Groove design prevents seal from extrusion when the sight glass is tightened.
Malzeme: Alüminyum Seri Kodu: SR6580