Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Metal İterek Kapatmalı Sürgüler

 (3 Ürün grupları)


Vidalı Mıknatıslı Mandallar - Metal Gövde

Screw in Magnetic Catches are surface mounted and tend to be for more heavy duty application than the snap in version.The range is suitable for different panel thickness and forces.

Series Code :SR5428

Seri Kodu: SR5428

Yaylı Kayar Mandallar

Our range of Spring Loaded Latches are suited for wood and metal applications. The range comes with or without strike and with or without stopper when open.They are easy to install with a single hole mounting on frame and door.

Series Code :SR5471

Seri Kodu: SR5471

Çok İnce Vidalı

Ultra Thin Screw In Magnetic Catch are ideal for very tight areas. they are made from nickel-plated steel with a strong neodymium magnet.