Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Dönmez Krank Kolları

 (3 Ürün grupları)


Fixed Crank Handles

Gerilim Azaltıcı Burçlar

Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.

These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.

Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.

  • Material: Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Material Flammability Rating


Series Code :SR1730

Seri Kodu: SR1730

Retractable Crank Handles