Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Krank Kolları Montaj

 (3 Ürün grupları)


Fixed Crank Handles

Montajlanabilir Kablo Kelepçeleri

These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.

It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.

  • Material: PA
  • Colour: Natural, Black, Yellow, White, Red, Green, Blue
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR1825

Seri Kodu: SR1825

Retractable Crank Handles