Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Plastik Açık

 (2 Ürün grupları)


Menteşeli Yatak Koruma Tapaları - Yivli Açık

This Protection Plug provides robust protection. It helps prevent dirt and dampness from entering hinge-bearings and swivel joints.

The profile has an open centre that provides the opportunity to suspend the part during storage and painting.

  • Provided in an Opened format
  • Material: Polypropylene (PP)
  • Colour: Grey
  • Temperature: Minimum -10 up to Maximum +110 Degrees Celsius


Seri Kodu: SRF0016

Menteşeli Yatak Koruma Tapası - Açık

This Protection Plug provides robust protection. It helps prevent dirt and dampness from entering hinge-bearings and swivel joints.

The profile has an open centre that provides the opportunity to suspend the part during storage and painting.

  • Provided in an Opened format
  • Material: Low-Density Polyethylene (LDPE)
  • Colour: Yellow
  • Temperature: Minimum -30 up to Maximum +50 Degrees Celsius


Seri Kodu: SRF0008