Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

ISO Round Push Fit

 (3 Ürün grupları)


Tahrik Mili Koruma Tapaları

Driveshaft Protection Caps are used for the protection and masking of driveshaft, and the surrounding bearings, from oil and an array of chemicals.

Available in a choice of materials; Low-Density Polyethylene (LDPE) and Flexible Polyvinyl Chloride (PVC). The PVC option also provides resistance to tearing and splitting.

Our range fits DIN 748, IEC 600-72 and ISO R775.

  • Materials: LDPE and Flexible PVC
  • Colour: Yellow


Seri Kodu: SR1079

Hızlı Sökülebilen Kapaklar

Quick Release Caps are designed for capping ISO A and ISO B series. They protect hoses, fittings and tubes from contamination, dirt, moisture and corrosion. They can withstand temperatures ranging from -40C up to 135C.

Hidrolik uygulamalar için Hızlı Sökülür Kapak. Dişi bağlantı elemanı, ISO 7241-1, A ve B Serisi hızlı sökülür kaplinleri korumaya uygundur

  • Hortuma bağlı kalacak şekilde tasarlanmıştır.
  • Kir ve nem girmesine karşı koruma, korozyona direnç sunar.
Malzeme: TPE Renk: Blue, Green, Yellow, Red Seri Kodu: SR1181

Hızlı Çıkarılır Tapalar

Quick Release Plugs are designed to remain attached to the hose while providing secure and sealing solutions. They are male fittings for the ISO A and ISO B series. They provide great protection against dirt, moisture, and corrosion and prevent leaks.

They also feature a quick-release mechanism that makes installing them simple without additional tools. It can withstand temperatures from -40C to 135C and is commonly used in automotive, electronics, manufacturing, and hydraulic systems applications.

  • Material: TPE
  • Colour: Blue, Green, Yellow, Red


Seri Kodu: SR1182