Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Round Metal Bağlantı Konektörü Somunlar

 (1 Ürün grubu)


Çapraz Takoz Silindirik Somunlar

Cross Dowel Barrel Nuts are designed for use with Joint Connector Bolts, where a right-angle connection is required. M6 and M8 thread size options are available.

M6 nuts are supplied in Zinc Alloy for a cost-effective solution. M8 nuts are supplied in Steel for additional strength. The M8 nuts can be used where heavier applications are needed, such as on boards of 22mm thickness and upwards.

The nut has a crossed driver and can therefore be used with a cross-head screwdriver.

  • Materials: Zinc Alloy and Steel
  • Colour: Natural


Series Code :SR1585

Seri Kodu: SR1585