Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Plastik Kulaklı Somunlar Somunlar

 (2 Ürün grupları)


Tırtıllı Kelebek Somunlar - Konik/Plastik

These knurled nuts have a conical design. They feature a knurled outer surface that ensures a secure grip, allowing them to be tightened and loosened quickly and easily without the use of tools. In addition, the textured pattern improves grip, eliminates slippage and ensures a solid hold.

The tapered design also provides greater pressure distribution, resulting in a more even and secure tightening. Its plastic material allows it to withstand repeated use exposed to various weather conditions and resist corrosion or rust. Common applications include electronics, automotive, industrial machinery and switchboards.

  • Material: Nylon
  • Colour: Natural
.

Seri Kodu: SR1989

Tırtıllı Kelebek Somunlar - Yuvarlak/Plastik

These Knurled Thumb Nuts are a type of nut with a knurled exterior diameter (surface). This design allows for manual hand tightening while securing the nut into a handle or cover. It is self-lubricating and resistant to moisture, liquids, chemicals, vapour, and salt water. It possesses strong strength and stiffness, as well as good impact properties.

Ideal for technical products that require great dimensional stability and endurance at higher working temperatures. Operational temperatures can temporarily reach 100 to 120 degrees Celsius for non-critical items. Commonly used in applications such as electrical components, automotive, industrial machinery or commercial.

  • Material: PA
  • Colour: White, Black, Natural