Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Poliüretan Yapışkan Contalar

 (1 Ürün grubu)


EMI Contalama

EMI Gasketing made from polyurethane foam covered in nickel-copper tape. With clip-on profiles, these gaskets offer edge protection and sealing. Used on metal sheets, they offer protection from vibrations, ingress of humidity, and dirt. They provide an additional seal to enclosure boxes.

  • Reduces radiated emissions from boxes and enclosures
  • Wide bandwidth response 0.1-180 GHz
  • High noise reducing characteristics 80-90dB
  • Low Resistivity 0.8 Ω-cm
  • UL94 V-0 flame rated
  • Adhesive base for simple installation
  • One pack consists of five 1 metre gaskets.