Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Push Fit Metrik Dişler Yüksek Isıda Maskeleme Tapaları

 (2 Ürün grupları)


Yüksek Isı Konik Tapalar

High-temperature Tapered Plugs protect and mask components during painting, sandblasting, abrasive chemical processing, and during exposure to high temperatures (of up to +218ºC for EPDM parts and 316C for silicone parts). The tapered form allows the plug to expand and adapt to the contour of the hole, as it heats.

  • Available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes.
  • These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
  • Used in chemical, machining applications and industrial equipment.
Malzeme: EPDM, Silicone, TPR Renk: Black, Natural, Yellow, Blue, Green, Purple, Orange, Pink, Red Seri Kodu: SR1089, SR1045, SR1179, SR1176, SR1499, SR1498, SRF0072

Çekmeli Maskeleme Tapaları

Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.

The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.

  • Material: Silicone, EPDM, Silicone Rubber, TPR
  • Colour: Natural, Black, Clear, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue


Seri Kodu: SR1057, SR1094, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028