Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Round Plastic Push Fit Self Adhesive Key Hole Female Threaded Insert

 (76 product groups)


Round Feet Ferrules - Standard

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Round Feet Ferrules - Tapered

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Round Glides

Round Load Bearing Glides serve as both protection plugs and glides. Ideal for moderate to heavy-duty applications. Protects floors from scratches and damage.

  • Used as a protection plug or as aglide.
  • Designed to fit into end of a tube or pipe.
  • Protect floors from scratches, scuffs, and other damages.
Material: ABS, Nylon, Butyrate, LDPE, HDPE Colour: Black Series Code: SR1632

Round Threaded Inserts

Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.

  • It is available as quick-fit inserts.
  • Ideal for tube ends and connecting pipes.
  • Used in manufacturing, packaging, and construction industries.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567

Round Threaded Inserts - Metal

Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.

  • Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes.
  • Have an internal thread to accommodate adjustable levelling feet and brackets.
  • They are ideal for heavy duty applications and made from cast aluminium alloy.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438

Round Tube Inserts

Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.

A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts made from low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch for high-quality tubular items.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Push-fit inserts with a ribbed design for maximum grip or a plain shank for a smooth application.
  • Used in various applications, including furniture, construction, and industrial.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565

Round Tube Inserts - Chrome Finish

Our Round Tube Inserts feature a high-gloss chrome finish that provides a visually pleasing and clean appearance, ideal for finishing the ends of outward facing tubular products.

The outside diameter benefits from a ribbed design that ensures ease of insertion and a positive fit.

  • Ribbed shank.
  • Easy insertion and retention.
  • Provides a neat finish.
Material: ABS, PE Colour: Black, Silver, Chrome Series Code: SR5723, SR1562

Round Tube Inserts - Metal

Round Inserts are used to finish the end of tubular products, providing a clean and visually pleasing appearance. Provides a base to prevent scratches and damage when products come into contact with a surface.

  • Round Inserts are used to finish the end of tubular products, providing a visually pleasing and clean appearance.
  • Provides a base to prevent scratches and damage when products come into contact with a surface.
  • Quick and easy assembly.
Material: Steel Colour: Natural Series Code: SR1554

Screw Cap Covers

Screw Cap Covers go over the top of screws. Delivers a clean finish, while covering against dust and damage. Used with veneered chipboard.

  • Designed to provide a finished and professional surface appearance.
  • Provide a neatly finish and protects screws from dust and dirt ingress.
  • Used to cover exposed screws in furniture, cabinets and automotive applications.
Material: LDPE - PIR, LDPE Colour: Ivory, White, Dark Brown, Silver, Cream, Teak, Light Brown Series Code: , SR1612

Sheet Metal Plugs

Sheet Metal Plugs are used to blank holes during transportation or can be used on finished products to provide a clean finish. The Nylon (PA 66) plug protects the handler from fabricated holes associated with hazardous shards. They can also be used to protect internal threads from damage in transportation.

Available in three colours, usefule for the purpose of colour identification or to match finished product aesthetics.

Sheet Metal Plugs can be easily pushed into applications without any fixing requirement and can easily be removed.

  • Used to blank holes during transportation.
  • Easily pushes into applications without the need for fixing.
  • Provides a clean finish to your applications.
Material: Nylon 6/6, PA66, PA Colour: Natural, Black, Grey, White, Beige Material Flammability Standard: , UL94 V-2Series Code: SR2041

Side Release Plugs

Side Release Plugs provide secure and convenient sealing for various applications. The side release mechanism allows for quick insertion and removal without the need for tools, ensuring a tight seal.

  • The side release mechanism enables easy insertion and removal, eliminating the need for additional tools or excessive force.
  • The versatile design of these plugs makes them suitable for various applications across different industries.
Material: LDPE Colour: Natural Series Code: SR1120

Snap-Fit Blanking Plugs

Snap-Fit Blanking Plugs are designed to seal unused holes and apertures without the need for fasteners or adhesives. The snap-fit mechanism ensures a secure connection that prevents accidental removal, even under pressure or vibration. Offers high impact resistance and protects against dust, moisture and pollutants. Easy to install with a simple push or snap. Ideal for application in the manufacturing, electronics and construction industries.

  • It offers a secure and dependable seal without extra fasteners or adhesives.
  • It offers high impact resistance and keeps dust, moisture, and other pollutants out of the hole.
  • It is easy to install, requiring only a push or snap into place, without needing tools.
Material: LDPE Colour: Black, Natural Series Code: SR1760

Socket Screw Cover Caps

Socket Screw Cover Caps protect socket head screws, preventing damage caused by corrosion and the ingress of impurities. They also add aesthetical appeal. Can tolerate temperatures ranging from -40C up to +150C. Used for automotive and electrical purposes.

  • Used for the inside of UPS boxes when high voltage cables pass close to metal screw heads.
  • Cover and protect socket head screws from dust and dirt, while providing a quick and clean finish.
  • Used in appliances, electrical applications and automotive.
Material: Silicone, LDPE Colour: Black, White, Grey Series Code: SR1628, SR1813

Soft Knurled Caps

Soft Knurled Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly or transportation. They have a knurled exterior and are manufacured from a soft, durable TPE that provides a better grip and a tight fit. Protects pipe ends from damage, and keeps dirt and debris out.

Easy to install and remove. They can operate in a temperature from -60 C up to 135 C.

Commonly used in plumbing, HVAC, and industrial applications.

  • Simple and economical way of protecting metric and UNF threads.
  • Easy to install and remove.
  • Operatures in temperatures from mimimum -60 C up to maximum 135 C.
Material: TPE Colour: Blue Series Code: SRF0010

Standard Round End Caps

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red

Standard Size Pipe Caps

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Yellow, Red, Black, Natural, Grey Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340

Stud Protection Caps

Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.

It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.

  • Material: Polyethylene (PE)
  • Colour: Natural

Tapered Caps & Plugs - Heavy Duty

Heavy-duty Tapered Caps and Plugs protect both threaded and non-threaded pipelines and ports. Features a thicker wall and a seal ring, resulting in more protection and damage resistance than the ordinary version. Used for applications in machinery, automotive and industrial.

  • Protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping.
  • They have a heavy duty wall and a tapered sealing ring for maximum protection.
  • Used for applications in machinery, automotive, and industrial.
Material: LDPE Colour: White, Red Series Code: SR1003

Tapered Caps & Plugs - Standard

Standard Tapered Caps and Plugs are versatile components designed for use as a plug or a cap. The tapered profile allows the part to plug multiple inner diameters or to cap multiple outer diameters.

These dual function plugs or caps are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.

With a straight forward push fit design, these dual function components are easy to insall and remove. The extensive range offers a varied selection of sizes that range from 2.9 mm up to 345.0 mm.

  • Plug design suitable for multiple inside and outside diameters.
  • Protects threaded and non-threaded pipes, ports, and access points against damage, dirt, moisture, debris, and corrosion.
  • Suitable for use in hydraulic systems, automotive components or medical industries.
Material: LDPE, LDPE - PIR Colour: Red, Blue, Black, Clear, Yellow Series Code: SR1000, SR1111, SRF0020

Tear Tab Caps

Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.

  • Quick fitting and release.
  • Simple tear-away tab design.
  • Versatile cap solution that is ideal for numerous applications.
  • Protection for UNF/JIC or NPT theads.
Material: LDPE Colour: Natural, Blue, Yellow, Black Series Code: SR1022, SR1033

Torx Caps

Torx Caps are designed to fit tightly into Torx head screws. They offer a clean finish, while concealing them. Protects screw against dust, filth, and moisture. Simple to apply with a push fit design. Applications include automotive, industrial and electronic assembly.

  • Fit securely on top of Torx head screws.
  • It prevents tampering or unauthorized access to the fastener.
  • Used in applications such as automotive, industrial, and electronic assemblies.
Material: LDPE Colour: Black, Grey, White Series Code: SR1816

Tube End Caps

Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.

Unicap Cover Caps

Unicap caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately, in low and high profile designs.

  • Designed to conceal and protect exposed screws or bolt heads for aesthetic or safety reasons.
  • Available in both low profile and high profile.
  • Are resistant to corrosion, abrasion, and impact due to their material
Material: PP, LDPE - PIR, LDPE Colour: White, Teak, Flint, Pantone Grey, Stone, Off White, Grey, Morning Grey, Silver Grey, Osprey, Black, Natural, , Orange, Silver, Stainless Steel, Gold Series Code: , SR1801

Uniplugs

Uniplugs are versatile plugs designed for a secure and efficient seal in various applications. Available in various sizes to seal different openings, such as holes, pipes or tubes. They ensure a snug fit that prevents leaks, vibrations and the entry of dust or moisture.

  • Ideal choice for industries such as automotive, electronics, and manufacturing.
  • Designed with precision to provide a snug fit, preventing leaks, vibrations, and the entry of dust or moisture.
Material: LDPE, LDPE - PIR Colour: Natural, Red Series Code: SR1039

Uniscrew Caps

Uniscrew caps are designed to provide a flush and seamless appearance. They are connected to a washer by a hinge that folds neatly when inserted into the cap. Easy to install with a push fit. Protects against damage, moisture and corrosion.

  • Protects against damage, dirt, moisture and corrosion during storage and shipping.
  • Connected to a washer by a hinge that folds neatly when inserted into the cap.
  • Used in furniture assembly, automotive interiors, and electrical equipment.
Material: PP Colour: Black, White Series Code: SR1807

  • of 4