Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Round Plastik Arkadan Montaj Screw On

 (4 Ürün grupları)


Standart Makine Ayakları - Standart

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

Series Code :SR1545

Seri Kodu: SR1545

Vidalı Kızaklar

Made from Polytetrafluoroethylene (PTFE) these Screw On Glides are screw mounted and come with a Steel washer. These Glider Screw Fixings stop chairs and other product with tubular fixings from sliding around on smooth surfaces.

  • 4.5mm diamter screw hole
  • Non threaded and threaded centre options
  • Colours: Natural and Black.

Vidalı Tampon Ayaklar

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

Series Code :SR1590

Seri Kodu: SR1590 ,SR5794, SRP0007, SRP0037

Çekme Tutamakları - Kemer Biçimli Plastik

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Material: PA, Nylon, Reinforced Polyamide Based Technopolymer
  • Colour: Black, Orange, Grey, Green, Yellow, Blue, Red, White
  • Front and Rear mounting options
.

Seri Kodu: SR5587, SR5586