Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Round Silicone Push Fit Delik Tapaları

 (2 Ürün grupları)


Kaplanmış Konik Tapalar

Covered Tapered Plugs have convex edges that guarantee a secure fit. Features a push-fit design that makes it simple to use and remove. Used for pipes, blind holes and furniture.

  • Dışbükey tasarımlı kenarlarıyla sıkıca oturan bir tasarıma sahiptir.
  • Kirleticiler, kalıntılar ve hasara karşı korur.
  • Malzemesi sayesinde sızdırmazlık özelliği bozulmadan yeniden kullanılabilir
Malzeme: Silicone Renk: Grey, Yellow, Green, White, Red, Black, Pink, Purple, Blue, Clear Seri Kodu: SR5751

Maskeleme Pul Tapaları

These High Temperature Washer Plugs are used to mask the surface around a threaded or plain hole, with an integrated washer and plug that allows them to function as a single item. They are long-lasting and resistant to chemicals, temperature changes, and abrasion.

These plugs are simple to install and remove, and their design assures a snug fit, a secure seal, and the prevention of leakage or contamination. They can withstand high temperatures of up to 250 degrees Celsius and are used in various applications such as powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.

  • Material: Silicone, EPDM
  • Colour: Grey, Natural, Black, Clear, White, Dark Green, Yellow, Pink, Purple, Red


Seri Kodu: SR1065, SR1092, SR5753