Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Kapı Tamponları Faturalı Flanş Koruyucuları Lastik Ayaklar

 (6 Ürün grupları)


Eklentiler ve Tamponlar - Dişli

Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

Series Code :SR5804

Seri Kodu: SR5804

Kendiliğinden Yapışkanlı Kaymaz Pedler

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Series Code :SR5808

Seri Kodu: SR5808

Vidalı Tampon Ayaklar

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

Series Code :SR1590

Seri Kodu: SR1590 ,SR5794, SRP0007, SRP0037

Vidalı Tampon Ayaklar - Dişli

Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments..

Seri Kodu: SR5726

İtmeli Tamponlar ve Kauçuk Ayaklar - Tampon

Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.

Series Code :SR5807

Seri Kodu: SR5807

İtmeli Tamponlar ve Kauçuk Ayaklar - Tampon Ayaklar

Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

Series Code :SR5795

Seri Kodu: SR5795