Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Round LDPE Push Fit Hidrolik Kaplin Koruma

 (4 Ürün grupları)


DKO Yandan Açılır Tapa

DKO Side Release Plugs protect DKO-compression fittings during transit, storage and processing by preventing damage and contamination. The flexible end fits securely into the DKO swivel nut. A side pull tab allows for easy removal.

  • Protects DKO-compression fittings during transit, storage, and processing from damage and contaminants.
  • The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal.
  • Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.
Malzeme: LDPE Renk: Red, Yellow Seri Kodu: SR1121

Ezeplug'lar

Ezeplugs are designed to seal and secure threaded holes. They feature a central or lateral pull tab for easy insertion and removal. Available in multiple sizes; they can protect over 25 imperial or metric thread sizes against damage, dirt, moisture and corrosion during storage and shipping. The flexible pull tab makes removal straightforward.

Dişli deliklere kolayca takılıp sökülmelerini sağlayan bir merkezi ya da yandan çekme kulağına sahiptir.Depolama ve nakliye sırasında hasara, kire, neme ve korozyona karşı korur.Patentli hızlı geçme tasarımıyla montajı kolaydır ve tapayı basit bir itmeyle yerine kilitler. Malzeme: LDPE, LDPE - PIR Renk: Kırmızı Seri Kodu: SR1055

Hortum Rondela Kapakları

Hose Washer Caps are applied to the ends of hoses and tubes to keep them from slipping over the fittings. Protects against water, dust, grime and pollutants.

Su ve kir sızıntılarını önler.Montajı ve sökülmesi kolaydır.İnşaat uygulamaları, bahçe ve otomotiv sektörlerinde kullanılır. Malzeme: TPE, LDPE Renk: Black, Yellow Seri Kodu: SR5758

Yandan Açılır Tapa

Side Release Plugs provide secure and convenient sealing for various applications. The side release mechanism allows for quick insertion and removal without the need for tools, ensuring a tight seal.

  • The side release mechanism enables easy insertion and removal, eliminating the need for additional tools or excessive force.
  • The versatile design of these plugs makes them suitable for various applications across different industries.
Malzeme: LDPE Renk: Natural Seri Kodu: SR1120