Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Round Metal Mobilya Tespit Parçaları

 (3 Ürün grupları)


Birleşik Rakor Somunları

Joint Connector Nuts, are a joint connector that offers supreme protection against oxidation. The nut has a hexagonal drive that is suitable for an M5 Allen Key. This makes them quick and simple to install.

Commonly used in combination with Joint Connector Bolts to connect and join together component parts. They are suitable for wooden assemblies, including flat packed furniture and timber framing.

Available in a choice of thread sizes to suit your application.

  • Material: Steel
  • Finish: Zinc Plating

Seri Kodu: SR1585

Milli Kilit Somunları

Cam Lock Nuts are usually used in furniture and cabinet making industries. They are used to create a secure joint when assembling and connecting furniture. They feature a cross-shaped driver type.

The Cam Lock Nut is inserted into a pre-drilled hole found in one one of the furniture panels, such as a wooden board. They are then tapped into place with a hammer. They are self-locking to prevent rotation during hand or automatic assembly.

  • Material: Zinc Alloy
  • Finish Options: Nickel Plating, Zinc Plating (Zamak), Collinox Light Plating or No Finish

Çapraz Takoz Silindirik Somunlar

Cross Dowel Barrel Nuts are designed for use with Joint Connector Bolts, where a right-angle connection is required. M6 and M8 thread size options are available.

M6 nuts are supplied in Zinc Alloy for a cost-effective solution. M8 nuts are supplied in Steel for additional strength. The M8 nuts can be used where heavier applications are needed, such as on boards of 22mm thickness and upwards.

The nut has a crossed driver and can therefore be used with a cross-head screwdriver.

  • Materials: Zinc Alloy and Steel
  • Colour: Natural


Series Code :SR1585

Seri Kodu: SR1585