Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

PVC BSP Dişleri Uç Kapakları

 (2 Ürün grupları)


Esnek Vinil Çekme Kulaklı Kapaklar - Standart

Flexible Caps are suitable for plain or thread applications and the unique design means they fit a range of diameters.

The central pull-tab, coupled with the unique star shaped design makes fitting and removal quick and easy. They are suitable for Metric, UNF and BSP thread sizes.

  • Material: Flexible Polyvinyl Chloride (PVC)
  • Colour: Black


Seri Kodu: SR1072

Yuvarlak Vinil Uç Kapakları

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black, Red

Seri Kodu: SR1044