Menu Hľadať

Našli sme 72 typov produktov pre Podpora predaja

Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Podpora predaja


Nosníky políc - plný valec

Shelf Supports are designed to hold shelves securely in place. Commonly used in retail displays, the plastic supports are ideal for use in glass display units and cabinets.

The supports easily plug in thanks to the spigot mount design. They act like a bracket, bearing the weight of and providing support to both ends of a shelf. Assembly is quick and easy.

Different shelf support types available, including dowels and shelf bearers.

  • Material: Nylon and Polypropylene (PP)
  • Colour: White

Nosníky políc - s O-krúžkami na valci

Shelf Support is ideal for use on a glass shelf and other shelving displays. It has an attractive finished appearance. It features an integrated spigot mount design.

  • Materials: Steel and Zinc Alloy

Nádobky

Small storage containers that are ideal for storing small component objects, and other substances such as natural solids, liquids or pastes. They are commonly used in bioscience and medical applications, and can be used in food processing and catering applications too.

This range features cylindrical flat-bottom tubes that are supplied with a secure lid, and round containers that are supplied without a secure lid. Compatible container lids can be purchased separately, from our range of snap-fit container lids, to ensure a secure storage solution.

Various material options are available in a broad range of sizes to suit your project requirements.

  • Materials: HIPS, PP, LDPE, Polystyrene and Stryrene
  • Colour: Clear

Nádoby umožňujúce odhalenie neoprávnenej manipulácie

These Small Containers are meant to be used with the matching container lid (sold separately) to show whether or not a container has been opened or tampered with. Its sturdy structure is intended to give maximum security when storing and travelling.

It has a tamper-evident seal, offering clear visual evidence of tampering efforts. Any unauthorised opening or tampering will cause the seal to break or show apparent evidence of damage once applied, guaranteeing that any tampering efforts are promptly recognised. It can be used in various applications, including food safety, beverages, or any liquid, logistics, and healthcare.

  • Material: PP
  • Colour: White

Obojstranné penové lepiace výseky - odnímateľná 1 strana - Remo One

Remo One is double sided Perm / Peel adhesive foam tape with our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting side; Application Temperature: 65F to 100F; Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use; Applications: Promotional and temporary signage. Temporary and permanent displays, Single use promotional graphics. Violators and wobblers.

Obojstranné penové lepiace výseky - odnímateľné 2 strany - Remo Two

Remo Two is double sided adhesive foam tape that is removable on both sides. Specifications: Adhesive: Removable adhesive on both sides (not recommended in applications with direct UV exposure); Application Temperature: 65F to 100F; Service Temperature: -20F to 150F; Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use; Applications: Promotional and temporary signage Consumer Packaging. Single use promotional graphics. Kits unattached to graphics

Obojstranné penové lepiace výseky - permanentné - hrubý Twin Stick

Thick Twin Stick foam blocks with permanent adhesive on both sides can be used to create a lasting 3-D effect. Our extremely aggressive rubber based adhesive was designed to bond many different types of surfaces including corrugate, chipboard, wood, low surface energy plastics, powder coated materials, UV coatings. Specifications: Adhesive: Rubber-based permanent on both sides (not recommended for direct UV exposure) Application Temperature: 65F to 100F; Service Temperature: -20F to 150F; Applications. Lightweight Applications or filling gaps. Adds 3-D effects. Helps displays strong. Pop Out

Obojstranné penové lepiace výseky na páske - permanentné - Twin Stick

Twin Stick is the industry favorite for assembling POP displays and signage. The flexible foam carrier fills gaps, allowing irregular surfaces to be joined. Our extremely aggressive rubber based adhesive was designed to bond many different types of surfaces including corrugate, chipboard, wood, low surface energy plastics, powder coated materials, UV coatings.

Obojstranné prísavky

Double Sided Suction Caps that have a flat, circular design with a suction cup on each side which securely holds, separates and cushions two parallel surfaces.

The design joins clean, flat surfaces without requiring a mounting hole or other fastener.

Ideal for mounting self-hanging displays, which contain a double suction cup. It is sometimes used as a stabiliser for glass table tops.

  • Material:Polyvinyl Chloride (PVC)
  • Colour:Clear

Ochranná sieť na nábytok - polyetylén LD

Protective Netting is commonly used on furniture, but is also ideal for the external protection of gas cylinders and other irregular shaped objects. The netting provides damage protection to applications during transit and handling, and when items are in storage.

The netting is supplied in a handy dispensing carton, which will allow users to apply the netting easily and at pace.

  • Material: Low-Density Polyethylene (LDPE)
  • Colours: Black, Blue, Natural, Orange, Purple, Red, Yellow and Violet
.

Skupina SR: SR1027

POP klip - klipy

Pop Clip used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install and remove.

These clips are available in designs such as standard clips, butterfly clips, and card holder suitable for a wide variety of sizes and applications.

  • Material: Polystyrene (PS)
  • Colour: Clear

POP klip - základne

Pop Clip used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install and remove.

These clips are available in designs such as standard clips, butterfly clips, and card holder suitable for a wide variety of sizes and applications.

  • Material: Polystyrene (PS)
  • Colour: Clear

POP klipy so spojkou

Pop Clip Connector used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It features a simple snap-on mechanism that is easy and quick to install and remove.

These connector rods are available in a wide variety of lengths of flexible or fixed rods to suit your application.

  • Material: Polystyrene (PS)
  • Colour: Clear

Pevné krídlové spony

Power Wing Clips hold lightweight and cardboard displays to a wide variety of fixtures. Most commonly our plastic wing clips are used on slat wall, wire, pegboard, and similar display bases. It is easy to install and remove. Their durable material ensures longevity and resistance to wear and tear. The sturdy construction allows the clip to withstand regular use, providing reliable management over an extended period.

  • Material: Nylon
  • Colour: White

Pop klipy - zmontované

Pop Clip Pre-Assembled used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install or remove.

Varying clips at either end and operational centre connections mean these components can hold varying print thicknesses in a variety of environments.

  • Material: PS;POM, ABS, PVC/PS/POM, ABS;PS, Acrylic
  • Colour: Clear, Black, White

Prvky na nastavenie rúrok

Tube Adjusters with thumb screw are primarily used to secure telescopic tubing in a fixed position.

Easy to install; place the adjuster over the connecting tube sections. Then, tighten the built-in thumb screw in order to fix the tubes firmly in place. The thumb screw can be conveniently unscrewed to move the tubes to an alternative position of choice, and tightened for a secure hold.

  • Material: Nylon
  • Colours: Black and Natural

Prísavky s háčikom

Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass.

It features an attached metal or plastic hook making it ideal for mounting self-hanging displays, signage and merchandising in retail outlets.

They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.

  • Material: Polyvinyl Chloride (PVC), Polypropylene (PP)
  • Colour: Clear, Black, White

Prísavky s jednou lepiacou stranou - s drážkou

Groove Single Sided Suction Cups are easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.

The groove on the back of the suction cup is designed to fit securely into a bracket or mounting object, creating a stable and secure hold.

They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Black, Clear, and White

Prísavky s jednou lepiacou stranou - so zatlačovacím cvočkom

Thumb Tack Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.

The thumb tack on the suction cup's back side is intended to add another point of stability by enabling the suction cup to be firmly driven into a surface, resulting in a more stable grasp.

They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Clear

Prísavky s otvorom

Hole Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.

The hole on the back side of the suction cup is designed to fit securely onto a mounting bracket or object, creating a stable and secure attachment.

They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Clear, White, Red, and Black

Prísavky s otvorom a okrajom

Lip Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.

They consist of a flexible, suction cup with a lip on the back side that allows them to be easily mounted onto a variety of objects.

They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Clear

Prísavky zatláčacie

Single Sided Suction Cup are easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.

This suction cup uses a push fit fixing method designed to be easily inserted into a mounting hole or socket on an object, creating a secure and stable fixing.

They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Clear

Páska DK Film na báze kaučuku - výseky

DK Film is a high tack double sided tape with a rubber adhesive. Rubber based adhesives have good initial tack and are designed to bond to many different types of surfaces including low surface energy substrates. Specifications: Adhesive: Rubber based permanent on both sides (not recommended for direct UV exposure). Applications: Nameplates, Packaging and bindery, Signage, POP displays, Corrugated folder/box, Plastic fasteners to name a few application.

Pásky a prelepky - bezpečnostné a označovacie - v roliach

Tapes & Adhesives 3M™ Vinyl Tape 471/766Ideal for many color coding, abrasion protection, decoration, sealing, patching, splicing, wrapping and general purpose applications. Used in paint marking areas

Regálové háčiky - guľaté

Round Merchandising Hooks display items in an orderly and aesthetically pleasing manner. It has a curved, circular end and is designed to securely hold products without causing any damage.

It is easy to install and remove, screwed or nailed into a wall or other surface, and resistant to corrosion and other environmental factors. They are sold single and double in different sizes and are ideal for holding hanging components on cardboard, POP displays, and free-standing display units.

  • Material: PP, PA, ABS;PA, ABS, Nylon, Steel
  • Colour: White, Black

  • z/zo 3