Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Çift Taraflı

 (13 Ürün grupları)


Çift Taraflı Köpük Bant Parçaları - 1 Yüzü Çıkarılabilir - Remo One

Remo One is double sided Perm / Peel adhesive foam tape with our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting side; Application Temperature: 65F to 100F; Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use; Applications: Promotional and temporary signage. Temporary and permanent displays, Single use promotional graphics. Violators and wobblers.

Çift Taraflı Köpük Bant Parçaları - 2 Yüzü Çıkarılabilir - Remo One

Remo Two is double sided adhesive foam tape that is removable on both sides. Specifications: Adhesive: Removable adhesive on both sides (not recommended in applications with direct UV exposure); Application Temperature: 65F to 100F; Service Temperature: -20F to 150F; Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use; Applications: Promotional and temporary signage Consumer Packaging. Single use promotional graphics. Kits unattached to graphics

Çift Taraflı Köpük Bant Ruloları - Kalıcı - Dubl Kote Akrilik

Dubl Kote Acrylic is versatile double sided foam tape coated with acrylic adhesive on both sides. It is ideal for hand or automated application. Flexible for filling spaces and conformable for joining irregular surfaces. Acrylic adhesives are UV Stable and have good plasticizer resistance. . Specifications: Application Temperature: 65F to 100F Service Temperature: -20F to 175F Applications. Signage, Outdoor signage, End caps, Headers, Air fresheners, Protective trim, light weight Mirror mounting.

Çift Taraflı Köpük Bant Parçaları - Bir Yüzü Çıkarılabilir - Remo One

Remo One is double sided adhesive foam tape with our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting side. Application Temperature: 65F to 100F Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use. Applications. Promotional and temporary signage, temporary and permanent displays, Single use promotional graphics, Violators and wobblers, Short Rolls are great to include in kits with all kinds of promotional or temporary signage.

Film Bant Parçaları - DK Film Bant

DK Film is a high tack double sided tape with a rubber adhesive. Rubber based adhesives have good initial tack and are designed to bond to many different types of surfaces including low surface energy substrates. Specifications: Adhesive: Rubber based permanent on both sides (not recommended for direct UV exposure). Applications: Nameplates, Packaging and bindery, Signage, POP displays, Corrugated folder/box, Plastic fasteners to name a few application.

Maskeleme Konileri

Masking Cones can be used as plugs or caps. The tapered form allows them to fit a variety of inner and outer diameters. Can be secured with paint hooks. Available in Silicone and EPDM.

Kapak veya tapa olarak kullanılabilen çok yönlü maskeleme çözümü.

  • Konik tasarım.
  • Premium ve ekonomik malzeme seçenekleri.
Malzeme: Silicone, EPDM Renk: Purple, Red, Natural, Rust, Black, Blue, Green, Brown, Yellow Seri Kodu: SR1075, SR1091

Standart Yuvarlak Uç Kapakları satın alın

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red


Seri Kodu: SRF0068

Yüksek Yapışma Güçlü Bant Ruloları

Duraco High Bond Tapes are high performance acrylic foam core tapes that meet a wide range of application needs. High Bond Tapes are tamper resistant, great for bonding dissimilar metals, and excellent resistant to temperature cycles. Available in 4 colors: clear, white, grey, and black. Clear is ideal for clear acrylic and glass applications. Specifications: Adhesive: Acrylic Foam Core Permanent Adhesive. Service Temperature Range: -20F to 300F Applications. Appliance: replace mechanical fasteners in consumer and commercial appliances. Design: Seamless attachment of decorative panels. Electronics: LCD displays, hand held electronic assembly, data enclosures. Event Promotion: seamless banner assembly and sign installation. HVAC: replace mechanical fasteners and welding in heading and air conditioning unit assembly

Yüksek Yapışma Güçlü Çift Taraflı Bant

Çift Taraflı Köpük Bant Parçaları - Kalıcı - Kalın Twin Stick

Thick Twin Stick foam blocks with permanent adhesive on both sides can be used to create a lasting 3-D effect. Our extremely aggressive rubber based adhesive was designed to bond many different types of surfaces including corrugate, chipboard, wood, low surface energy plastics, powder coated materials, UV coatings. Specifications: Adhesive: Rubber-based permanent on both sides (not recommended for direct UV exposure) Application Temperature: 65F to 100F; Service Temperature: -20F to 150F; Applications. Lightweight Applications or filling gaps. Adds 3-D effects. Helps displays strong. Pop Out

Çift Taraflı Köpük Bant Parçaları - Kalıcı - Twin Stick

Twin Stick is the industry favorite for assembling POP displays and signage. The flexible foam carrier fills gaps, allowing irregular surfaces to be joined. Our extremely aggressive rubber based adhesive was designed to bond many different types of surfaces including corrugate, chipboard, wood, low surface energy plastics, powder coated materials, UV coatings.

Çift Taraflı Köpük Bant Ruloları - Kalıcı - Dubl Kote Kauçuk

Dubl Kote is a versatile double sided foam tape coated with rubber adhesive on both sides. It is ideal for hand or automatic applications. Flexible for filling spaces and conformable for joining irregular surfaces. Designed to bond to many different types of surfaces including corrugate, wood, powder coated materials, glass, and low surface energy plastics. Specifications: Adhesive: Rubber based permanent on both sides (not recommended for direct UV exposure) Application Temperature: 65F to 150F Service Temperature: -20F to 150F Holding Power: 1 lb per 1 sq. in. of tape. Applications. Temporary, semi-permanent, and permanent displays, Plastic extrusions, Wire management raceways, Signage, End Caps, Headers, Textured surface bonding.

Çift Taraflı Vakum Ağızları

Double Sided Suction Caps that have a flat, circular design with a suction cup on each side which securely holds, separates and cushions two parallel surfaces.

The design joins clean, flat surfaces without requiring a mounting hole or other fastener.

Ideal for mounting self-hanging displays, which contain a double suction cup. It is sometimes used as a stabiliser for glass table tops.

  • Material:Polyvinyl Chloride (PVC)
  • Colour:Clear