Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Çift Taraflı Montaj PCB Montaj

 (32 Ürün grupları)


Yuvarlak Yalıtım İzolatörleri

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Series Code :SR2797

Seri Kodu: SR2797

Vidalı Ara Parçası

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

Series Code :SR2787

Seri Kodu: SR2787

Kendinden Yapışkanlı BDK Destekleri

Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. They come with three options for PCB mounting: Snap locking, non-locking and flat rest. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Series Code :SR2712

Seri Kodu: SR2712

Kendinden Dişli BDK Destekleri

Bu ara parçaları özgün bir kendinden dişli dip tespit parçasıyla donatılmıştır. Tespit edildikleri dişli delik kalıp vazifesi görerek, çevrilerek itilen alt uçta diş açar. #8 veya M4 dişli deliklerde kullanılabilir. Asgari güçle ve elle kolaylıkla takılabilir. Üst tespit parçası kilitlemeli bir süngü burundur.

Yaylı Geçmeli BDK Ara Parçası

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

Series Code :SR6431

Seri Kodu: SR6431

İzolatörler

This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.

Series Code :SR2702

Seri Kodu: SR2702

Dişli Ara Parçaları

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and lengths and in hexagonal or round shapes.

Series Code :SR2794

Seri Kodu: SR2794

  • / 2