Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Plastik Kitap ve Cilt Vidaları Vidalar

 (3 Ürün grupları)


Kitap Ciltleme Vidaları - Metal

The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately). Unlike its male counterpart, the female book screws do not have a drive to its head.

It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.

  • It offers superior strength, durability, and excellent resistance to wear and tear.
  • It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver.
  • Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.
Malzeme: Steel Renk: Brass Plated, Black, Nickel Plated Seri Kodu:

Cilt Vidası Seti

Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).

It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.

  • Material: PC, PE, HDPE, Nylon
  • Colour: White, Transparent, Black
  • Material Flammability Standard: UL94 V-2

Kitap Ciltleme Ayakları - Plastik

The Book Binding Posts are made of plastic, which makes them lightweight and durable. These are the female or receptacle sides (male threaded posts sold separately). Both parts are joined together to hold the bound papers or materials.

It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.

  • Material: Nylon
  • Colour: Black, White