Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

polyamid Pásky a svorky na hydraulické hadice

 (2 Počet produktových řad)


Pásy upínací – na hadice a trubičky

Hose and Tubing Cinch Straps, include a hoop and loop construction. This securely secures hoses, while allowing them to expand and contract as pressure changes. Durable and provides a safe, adjustable and simple fastening solution. Two options to choose from.

  • Have a hook and loop design that firmly holds hoses, enabling them to expand and contract as pressure fluctuates
  • It is resistant to chemicals and can sustain high temperatures.
  • It is used in industrial and automotive applications.
Materiál: polyamid - pásky se suchým zipem; poniklovaná ocel, polyamid - pásky se suchým zipem; delrin Barva: černá Produktová řada: SR1099

Spony hadicové – plastové

Plastic Hose Clamps feature a proprietary interlocking design. This offers secure and better sealing from hoses and tubing, fittings, and other components to help avoid leaks. This able helps in guaranteeing a stable connection. Features a push lock. Resistant to chemicals.

  • Designed to provide a secure and superior seal to hoses and tubing to fittings.
  • Features a push lock, which allows for easy installation and removal.
  • Suitable for automotive, industrial and plumbing applications.
Materiál: polyamid, PA66 Barva: černá, bílá, přírodní, šedá Produktová řada: SRV0000, SRV0002, SRV0001, SR1934, SRSHC