Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.
(7 Počet produktových řad)
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Materiál: ocel nerezavějící, ocel uhlíková Produktová řada:
Conical spring are helical compression springs with a design that allows for various spring rates while maintaining a compact size. They are designed to provide a nearly constant spring rate and a solid height lower than standard springs. They effectively absorb shock and prevent bending or buckling.
Their construction allows the smaller diameter coils to nest within the larger diameter coils when compressed, enabling the length of the spring to reduce to nearly one wire diameter in height.
Typically used when space efficiency is required by industries such as Automotive, Aerospace, Electronics and Industrial Machinery to provice Shock Absorption, Load Stabilization, Position Control and Vibration Dampening. Materiál: ocel nerezavějící Produktová řada:
Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.
These Springs can tolerate severe pressures and temperatures between -200 C and +200 C while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Materiál: ocel chromová Barva: žlutá, červená, modrá, zelená Produktová řada:
Extension springs are helical coil springs designed to absorb energy while resisting pulling forces. The further they are stretched, the more force is generate, making them ideal for bringing two components together.
Common applications include Throttle Turn Mechanisms in Automotive, Trampolines, Fitness Equipment and Vibration Dampening Systems.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both extended and non-extended states. Materiál: ocel nerezavějící, ocel uhlíková Produktová řada:
Talířové pružiny jsou vhodné pro náročná použití, na velmi vysoké zatížení a v omezeném prostoru. Kompenzují vibrace a teplotní roztažnost, zabraňují uvolňování šroubů.
Zkrutné (torzní) pružiny jsou ideální pro akumulaci a uvolnění energie nebo pro udržování tlaku na krátké vzdálenosti. Pravotočivé nebo levotočivé vinutí, různé úhly rozevření ramen. Vyrobeno z nerezavějící oceli AISI 302.
Talířová podložka navržená tak, aby udržovala konzistentní sílu v širokém rozsahu průhybu. Lze ji mnohokrát stohovat a kombinuje vysokou nosnost s malým půdorysem. Dobře reaguje na tlak, rázy, nárazy nebo proměnlivé vibrace. Materiál: ocel nerezavějící, ocel, acetal (POM), ocel uhlíková Barva: přírodní, bílá, Produktová řada:
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku