Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

RoHS Okrúhle PVC

 (10 sady výrobkov)


Chrániče Banjo

A range of protective caps designed for Banjo Union connections. They provide external assembly cover during storage and transportation to protect the connection from the ingress of dirt. This range is available in a choice of two material options; Flexible Polyvinyl Chloride (PVC) and High-Density Polyethylene.

The Flexible PVC options offer a truly snug fit that offers optimum protection. The flexible material allows for quick fitting and removal, which is aided by a convenient finger tab.

The harder material of our HDPE options make application fast, by easily clicking the cap into place for a secure fit. Suitable for temperatures ranging from a minimum of -30 up to a maximum of +80 degrees celsius.

  • Materials: Flexible PVC and HDPE
  • Colours: Red and Yellow
  • Fits hydraulic Banjo Unions to DIN 7642 B/E


Skupina SR: SR1071, SRF0005

Ochranné kryty hnacích hriadeľov

Driveshaft Protection Caps are used for the protection and masking of driveshaft, and the surrounding bearings, from oil and an array of chemicals.

Available in a choice of materials; Low-Density Polyethylene (LDPE) and Flexible Polyvinyl Chloride (PVC). The PVC option also provides resistance to tearing and splitting.

Our range fits DIN 748, IEC 600-72 and ISO R775.

  • Materials: LDPE and Flexible PVC
  • Colour: Yellow


Skupina SR: SR1079

Ľahko vyťahovacie maskovacie krytky

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

  • Ľahko vyťahovacie maskovacie krytky poskytujú optimálnu ochranu profilov ako sú tyče, trubky a rúrky počas výrobných procesov.
  • Medzi typické aplikácie patrí: práškové lakovanie, elektronické lakovanie, pokovovanie a všeobecné lakovacie linky.
  • Aby sa zabezpečilo čo najlepšie prispôsobenie, veľkosť vnútorného priemeru by mala byť približne o 10 % menšia ako vonkajší priemer maskovanej časti.
Materiál: EPDM, Silikón, PVC Farba: Čierna, Prírodná, Priehľadná, Žltá Skupina SR: SR1096, SR6119, SR5755, SRF0079

Koncové krytky

End Tips are a versatile cap with a multitude of uses. They are ideal for product presentations due to their neat and tidy appearance. They also offer product protection, preventing damage and the ingress of dirt.

The range is provided in a choice flexible and hard-wearing materials, making these caps a durable solution for your project requirements. Quick and easy to install, with a simple push fit design.

  • Materials: Polyvinyl Chloride (PVC) and Thermoplastic Elastomer (TPE)
  • Finish Options: Gloss and Matt
  • Colours: Black and White
  • RoHS Compliant.


Skupina SR: SR1506, SR1500, SR1501

Flexi vinylové krytky s uchytením - vysokoteplotné

High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.

The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Vysokoteplotné pružné krytky s úchytom sa nasadzujú a odstraňujú zo závitových alebo hladkých aplikácií.

  • Jedinečná konštrukcia umožňuje nasadenie každej krytky na širokú škálu priemerov.
  • Jednoduchá montáž a demontáž.
Materiál: Mäkčené PVC Farba: Žltá Skupina SR: SR1072

Krytky s úchytom

Krytky s úchytom sú určené na ochranu aplikácií pred kontamináciou a rozliatím. Tvar úchytu poskytuje väčšiu plochu kontaktu s povrchom a vyžaduje menšiu uchopovaciu silu počas montáže a demontáže.

Úchyty sú užitočné najmä v aplikáciách vyžadujúcich rýchle odstránenie počas mechanického procesu, sú obľúbenou voľbou v rôznych priemyselných odvetviach.

Flexibilita použitých materiálov umožňuje tesné nasadenie v aplikáciách. S pridaným úchytom sú nevyhnutnou voľbou.

  • Navrhnuté na ochranu pred kontamináciou a rozliatím.
  • Vďaka flexibilnému tvaru sa môžu roztiahnuť do trochu väčších rozmerov pre priliehavé uloženie.
  • Používajú sa v potravinárskom priemysle, priemyselných alebo skladovacích aplikáciách.
Materiál: PVC, EVA Farba: Čierna, Žltá, Červená Skupina SR: SR1066, SR6110

Okrúhle ferule na nožičky - štandardné

Standard Round Feet Ferrules protect tube ends, chair bottoms and other light or heavy-duty applications. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.

  • Poskytujú ochranu rúrok, tyčí a závitov.
  • Sú protišmykové a slúžia proti poškriabaniu podlahy.
  • Používajú sa pri výrobe nábytku, v maloobchode a na obchodné účely.
Materiál: Polyetylén LD, PVC Farba: Biela, Čierna Skupina SR: SR1510, SR1516, SRF0070, SRF0082

Okrúhle koncové krytky - vinylové

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black, Red

Skupina SR: SR1044

Krytky s úchytom

Krytky s úchytom sú určené na ochranu aplikácií pred kontamináciou a rozliatím. Tvar úchytu poskytuje väčšiu plochu kontaktu s povrchom a vyžaduje menšiu uchopovaciu silu počas montáže a demontáže.

Úchyty sú užitočné najmä v aplikáciách vyžadujúcich rýchle odstránenie počas mechanického procesu, sú obľúbenou voľbou v rôznych priemyselných odvetviach.

Flexibilita použitých materiálov umožňuje tesné nasadenie v aplikáciách. S pridaným úchytom sú nevyhnutnou voľbou.

  • Navrhnuté na ochranu pred kontamináciou a rozliatím.
  • Vďaka flexibilnému tvaru sa môžu roztiahnuť do trochu väčších rozmerov pre priliehavé uloženie.
  • Používajú sa v potravinárskom priemysle, priemyselných alebo skladovacích aplikáciách.
  • They can be reused.
Materiál: Polyetylén LD Farba: Žltá Skupina SR: SRQCF

Okrúhle ferule na nožičky - kónické

Tapered Round Feet Ferrules protect tube ends, chair bottoms and other furniture. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.

  • Poskytujú ochranu rúrok, tyčí a závitov.
  • Sú protišmykové a slúžia proti poškriabaniu podlahy.
  • Používajú sa pri výrobe nábytku, v maloobchode a na obchodné účely.
Materiál: PVC, Polyamid, Polyetylén LD Farba: Čierna, Biela, Prírodná Skupina SR: SR1520, SRF0069