Menu Hľadať

Našli sme 8 typov produktov pre Tesnenia a plomby

Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Tesnenia a plomby


Chrániče hrán z PVC

PVC Edge Protectors made by PVC with a steel spring core. Available in a variery of colour and size options.Dodáva sa v kotúčoch s dĺžkou 20 metrov.Provides protection to steel edges.Profiles are flexible and pressed on by hand.Suitable for -25C to 90C. Materiál: PVC Farba: Čierna, Biela, Šedá Series Code:

Kruhový tesniaci profil

Round cord gasket with either EPDM Sponge or EPDM Solid profiles in a black finish. Provides edge protection and sealing.

Skupina SR: SR6487

Penový tesniaci profil EMI

EMI Gasketing made from polyurethane foam covered in nickel-copper tape. With clip-on profiles, these gaskets offer edge protection and sealing. Used on metal sheets, they offer protection from vibrations, ingress of humidity, and dirt. They provide an additional seal to enclosure boxes.

  • Reduces radiated emissions from boxes and enclosures
  • Wide bandwidth response 0.1-180 GHz
  • High noise reducing characteristics 80-90dB
  • Low Resistivity 0.8 Ω-cm
  • UL94 V-0 flame rated
  • Adhesive base for simple installation
  • One pack consists of five 1 metre gaskets.

Profilové tesnenia - Flipper

A choice of single or dual flipper gaskets. The single flipper is made from EDPM material, whereas the dual flippers have hard rubber carrier to improve grip to a panel and a softer rubber to aid compression. Both profiles are flexible and can be pressed on by hand, making them a quick and easy solution. Black finish and has a steel spring core. Supplied in 20.0 metre rolls.

Skupina SR: SR5554

Samolepiace profilové tesnenie

Supplied in rolls of 20.0 metres. Easy to apply adhesive seal. One of the types in the range splits down the centre, creating two two equal 10.0 metre parts. Made from black EPDM.

Skupina SR: SR5556

Tesnenie profilové

Bubble gaskets made from black EPDM with steel spring core. Clip-on profiles offering edge protection and sealing. Flexible and press-on by hand, making them quick and easy to use. Side or top gasket profiles and available in 20 metre rolls.

Skupina SR: SR5558

Tesniaca páska odolná poveternostným podmienkam - z PVC s nízkou hustotou

Low-Density PVC Weather Stripping is a closed-cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use. Specifications-: Adhesive: Permanent acrylic-based pressure-sensitive adhesive. Test Method: ASTM D1667Density (lb/ft3): 7Compression Deflection: 2 psi. Compression Set: (50%) 8 max. Service Temperature: Rubber-based: -40F to 180F Flammability: FMVSS 302Applications. HVAC Appliance. Construction. General assembly. RV/Trailer/Truck.

Skupina SR: SR1867

Zasklievacie tesnenie – profily

Glazing Gasket made from Solid EPDM in black with a choice of 60 (Shore A) or 70 (Shore A) hardness ratings.

Range is available in a choice of profiles, including S profiles that are more suited to lightweight applications. The S profile glazing gaskets are an ideal choice when glass or acrylic panels are not subject to high pressure or exposure to external. Also available are standard profiles that offer an effective weather-proof seal, which can be used where there are rigorous environmental demands. A Zipper profile is also available for use with the standard glazing gasket profiles.

These seals are easy to fit, offering hassle free edge protection and sealing.

  • Easy to fit.
  • Commonly used for sealing windows or inspection panels.
  • Variety of profiles, including; S Profile, Zipper Profile and Standard Profile.
Materiál: Pevný EPDMFarba: ČiernaNorma pre horľavosť materiálu: