Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Nylon Adhesive Arkadan Montaj

 (9 Ürün grupları)


Ayarlanabilir Kablo Kelepçeleri

These Adjustable Cable Clamps are used in various applications to organise and secure cables. They keep wires in place, keeping them from tangling, being damaged, or posing a threat.

They are long-lasting and resistant to wear and tear, as well as reducing cable stress. Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes.

Most do not come with an adhesive backing; however, they can be purchased separately if needed. Commonly used in construction to secure electrical wires, manufacturing, and office.

  • It organise and secure cables.
  • Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes.
  • Used in construction to secure electrical wires, manufacturing, and office.
Malzeme: PA, PA66 Renk: Natural, Black Malzeme Tutuşabilirlik Standardı: UL94 V-0, UL94 V-2Seri Kodu: , SRWAC

Kablo Kelepçeleri - SHR Klips

Oluklu tüp montajlı klipslerinin bu serisi, Essentra'nın 20 ve 25 ebatındaki Yarık Donanım Sargılarına (SHR Serisi) uyacak şekilde tasarlanmıştır ve dört farklı montaj tipinde mevcuttur. Yuvarlak ya da kare deliğe yaylı kilitlenir (dönmeyi önlemek için), vidalı taban ve yapışkan tabanlıdır. Sargıyı kavrayan dahili yiv. Bakım yapmayı mümkün kılan serbest bırakılabilir mandal.

Kablo Kelepçeleri - Vidalı/Yapışkan Tabanlı Kayış ve Toka

These Cable Clamps have a buckle and a strap and are intended for tightly holding, organising, and managing cables, wires, and cords. It is adjustable so that it can accept a wide range of cable diameters.

The strap is designed to hold the cables in place securely. It contains perforations throughout its length for cable management flexibility. The buckle was used to secure the fastener.

It can be attached using self-adhesive tape or a screw or rivet (not included). It is utilised in various applications such as the workplace, garage, lighting fixtures, power equipment, charging cords, and other automobile parts.

The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Adjustable to handle multiple bundle sizes.
  • It can be attached using self-adhesive tape or a screw or rivet (not included).
  • It have a buckle and a strap and are intended for tightly holding, organising, and managing cables.
Malzeme: PA66, PA Renk: Black, Grey Malzeme Tutuşabilirlik Standardı: UL94 HB, Seri Kodu: SRUMS,

Kablo Kelepçeleri - Yapışkan Tabanlı, Tek Tel

Güvenli ve basit bir tespit imkanı sunan Tek Telli Kablo Kelepçeleri birçok farklı uygulama için ideal kablo yönetim çözümüdür. Yapışkan taban çok güvenli, aynı zamanda da sökülebilir bir uygulamadır. Ürünün yapışkan kısmı, açılmamış orijinal ambalajında saklanıp oda sıcaklığında ve güneş ışığından uzakta saklandığında, teslim tarihinden itibaren yaklaşık bir yıl raf ömrüne sahiptir.

Yapışkan Montajlı Kilitli Kablo Kelepçe

Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PA, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Yapışkan Tabanlı Tel Klipsi

Kordon Klipsler, bir kabloyu yapışkan tabanlı bir montaj sistemiyle tespit etmenin basit ama etkin bir yöntemidir. Ürünün yapışkan kısmı, açılmamış orijinal ambalajında saklanıp oda sıcaklığında ve güneş ışığından uzakta saklandığında, teslim tarihinden itibaren yaklaşık bir yıl raf ömrüne sahiptir.

Yassı Kablo Kelepçesi

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.

  • Material: PA, Aluminium
  • Colour: Natural and Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR2169

Seri Kodu: SR2169

Yassı Kablo Klipsi

Flat cables Clips are designed to clamp and organise flat cables in place preventing tangles, and maintaining a clean cable system. They feature a low profile minimizing their visibility and ensuring sleek and discreet appearance. Used in electronics, computer systems, and home entertainment setups.

Easy and quick to install providing a secure attachment to walls, or desks. If looking for a flat base, you can choose between glue or adhesive mounting method options.The adhesive element of the product has a shelf life of 1 Year from date of shipping.

  • Material: PA, PVC, PPE/PS
  • Colour: Black, Natural, White, Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0, UL94 V-1

Çekme Tutamakları - Kemer Biçimli Plastik

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Material: PA, Nylon, Reinforced Polyamide Based Technopolymer
  • Colour: Black, Orange, Grey, Green, Yellow, Blue, Red, White
  • Front and Rear mounting options
.

Seri Kodu: SR5587, SR5586