Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(8 Ürün grupları)
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.
Series Code :SR5804
Seri Kodu: SR5804
Quick fit grommets have a beveled edge that allows for faster installation, requiring pressure from only one side to secure into a panel. Ideal when access to the other side of the panel is restricted.
Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.
Series Code :SR5807
Seri Kodu: SR5807
Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.
Series Code :SR5795
Seri Kodu: SR5795
Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.
Series Code :SR1590
Seri Kodu: SR1590 ,SR5794, SRP0007, SRP0037
Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments..
Seri Kodu: SR5726
Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin