V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(13 sady výrobkov)
The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately). Unlike its male counterpart, the female book screws do not have a drive to its head.
It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.
Confirmat Screws are primarily used for the easy assembly and dismantling of panels. Ideal applications include wooden furniture and flat pack assemblies. They feature a hexagonal driver that is compatible with an #3 or #4 Hexagonal Key.
The screw has a deep cutting thread that ensures accurate and close-fitting joints are achieved. The range features M5 and M7 thread size options.
These self-tapping screws with metal hex socket heads and cup points are used to join two or more pieces of material. They are distinguished by their hexagonal head, which can be turned with a hex socket wrench, and their cup-shaped point, which burrows into the material being fastened to prevent the screw from loosening.
The cup point design offers a strong and sturdy attachment by giving a sharp point that bites into the materials. Their self-tapping function removes the need for pre-drilling or tapping, saving time and effort during installation. They have a tensile strength class of 5.8 (500 N/mm2).
A hex socket wrench is required for installation and removal. This is especially useful in applications where screws must be accessible or removed frequently. Used in machine construction, automobile production, and medical device applications.
Tieto odsadené skrutky, tiež známe ako odsadené svorníky, sú typ upevňovacieho prvku s valcovitým odsadením, ktoré oddeľuje hlavu skrutky od jej závitovej časti. Odsadenie je opracované s presnou toleranciou a slúži ako nosná plocha pre hlavu skrutky.
Odsadené skrutky sú užitočné v situáciách, ktoré vyžadujú montážny čap, hmoždinku, kĺbový spoj, hriadeľ alebo posuvný pohyb. Sú trochu magnetické, pevné a odolné voči korózii, ale nie vo veľmi náročných podmienkach.
Tento sortiment odsadených skrutiek má hlavu s vnútorným šesťhranom, čo umožňuje ich ľahké utiahnutie alebo uvoľnenie pomocou imbusového alebo šesťhranného kľúča. Nemajú hladkú hlavu, čo pomáha pri uchopení. Tieto skrutky sú vhodné pre elektroniku, strojárstvo a automobilový priemysel.
Tieto prítlačné skrutky s plastovou podložkou sú určené na poskytovanie kontrolovanej nosnej plochy pre komponenty, ktoré musia byť presne umiestnené a pripevnené, pričom sa minimalizuje axiálny pohyb alebo poškodenie spojovacej plochy. Zaručujú hladký, kontrolovaný chod a zároveň znižujú trenie a opotrebovanie.
Keď sa skrutka otáča, plastová podložka vyvíja tlak na povrch, ktorého sa dotýka, čo umožňuje kontrolovaný pohyb alebo nastavenie. Poskytujú bezpečný a stabilný kontaktný bod, sú extrémne odolné voči opotrebovaniu.
Jednoducho sa inštalujú pod tlakom, jemne upínajú alebo zatláčajú závitové vretená, hriadele alebo povrchovo upravené diely a umiestňujú jemnejšie diely. Často sa používajú pri mechanickej montáži, presných prístrojoch, kalibrácii a zarovnaní.
Tieto odsadené svorníky, známe aj ako odsadené skrutky, sú typ upevňovacieho prvku s hladkým odsadením medzi hlavou a závitovou časťou skrutky. Odsadená časť je opracovaná s presnou toleranciou pre polohovacie, upevňovacie alebo otáčacie diely.
Znižujú sústredenie namáhania a pravdepodobnosť poškodenia alebo zlyhania. Sú tiež pevné, odolné voči korózii a nemagnetické. Odolávajú veľkému zaťaženiu, vibráciám a náročnému prostrediu.
Šesťhranná hlava ponúka pohodlné a stabilné uchopenie na uťahovanie a povoľovanie svorníka. Šesťhranný tvar hlavy umožňuje jednoduché aplikovanie krútiaceho momentu pomocou kľúča alebo nástrčky pre tesné a pevné spojenie. Široko sa používajú v rôznych odvetviach vrátane automobilového sektora, priemyslu, elektroniky a stavebníctva.
Socket Head Cap Screws with Metal Standard Heads are used to secure and tighten a connection between two or more pieces of material. The cylindrical metal standard head design has a flat top and a recessed hex socket.
It has high strength, durability, and corrosion resistance. The recessed hex socket ensures a secure grip and high torque transfer during installation.
Installation and removal are easy using a hex key or Allen wrench. Used in industries such as automotive, electronics, manufacturing, and construction.
Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of metal to provide strength, hardness, corrosion resistance, and temperature resistance.
It is used to secure metal parts that must withstand heavy loads, vibrations, or other stresses. Used in various applications, including machinery construction, electrical equipment and automotive.
Joint Connector Bolts are for use with Joint Connector Nuts and Barrel Nuts, which are available to buy separately. The head size of the bolt and nut match, providing an excellent surface finish on both sides of the assembly.
These bolts are most commonly used for self-assembly and flat-pack furniture. The are easily and quickly applied using an M4 Allen Key (not supplied).
Available in a range of lengths to suit your application.
Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.
Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.
Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.
The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.
Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku