Menü Arama

Perçin Tabancaları

Stokta

This Rivet Gun is a combination setting tool that is suitable for use with Pop Rivets. Ideal for one-hand applications, the single handed operation allows you to decrease the pressure required for riveting by up to 40 percent. This is achieved because operating force increases as a users hand closes around the lever; this force is fully taken advantage of by way of the special lever with an ergonomic design. This makes the installation of blind rivets quick and easy, but also comfortable.

The rivet gun has a robust design that offers secure riveting. It also features a used rivet mandrel container. The jaw mechanism grips the rivet mandrel firmly after breaking, which can then be released once more by pressing the lever forwards. The long stroke is handy for highly blind rivets.

  • Stoke Length:16.2mm
  • Single-handed, manual operation
  • Made from black and blue plastic
  • Suitable for use with our range of Plastic Blind Rivets

This Rivet Gun also features a working range that is suitable for use with Aluminium Blind Rivets up to 5mm in diameter and Stainless Steel or Steel Blind Rivets up to 4mm in diameter that are available to buy elsewhere.

Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Filtre veya Arama Seçenekleri

Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın

Emperyal
Metrik
1 sonuç.
Ürün SKU bilgileri
Ürün kodu Fiyat aralığı Stok Durumu Satın Al
8.466,8185 TL - 8.466,8185 TL 2 Stokta
Perçin Tabancası 16.2 mm (L) 221.0 mm (W)

495141

Fiyat Aralığı
8.466,8185 TL - 8.466,8185 TL

Stok Seviyeleri
2 Stokta
Özellikler
  • Uyumlu Perçin Tipi
    Kör
  • Çalışma Tipi
    Hand Operated - Manual
  • Renk
    Mavi
  • Malzeme
    Plastik
  • GTIP Numarası
    8205598000