Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Hexagonal Nuts, made of PEEK, have great mechanical strength, excellent chemical resistance and temperature stability.
Ideal for harsh settings, where typical metal or other plastic nuts may corrode. The hexagonal design allows for easy installation, using standard tools. Provides a secure and reliable fit for a wide range of threaded assemblies.
The nuts maintain their structural integrity and performance at temperatures of up to 260C, which makes them ideal for use in the medical, electronics and automotive industries. Malzeme: PEEK Renk: Beige Seri Kodu: SR2014
Self-centring Bonded Washers are commonly used where hydraulic fluids and pneumatic oils are prevalent. They are an ideal option for maintenance, repair and operation applications.
Bonded Washers are typically used with screws and bolts. The washer is made from steel and comes with a rubber O-ring seal that fits within the inside diameter of the washer. This washer and seal combination helps ensure a watertight assembly for your application.
Customers have the option to purchase a kit that contains a selection of size options that are suitable for BSP or Metric threads. This ensures quick and easy access to suitable sizes. Alternatively customers can purchase individual parts, in the thread type and specific size required.
Dome nuts, also known as acorn nuts, are a type of nut that has a rounded, dome-shaped head. The dome nut's head protects the application's bolt or screw from damage and aids in the prevention of loosening. Additionally, they protect from exterior elements such as dust, debris, moisture, and corrosion.
Easy to install and remove by screwing it. This range offers some dome nuts with a silicone seal to offer greater seal and security to external factors. Commonly used in industrial, automotive, medical and food production applications.
These Dome Nuts are a durable, reliable, and versatile fastening solution. Their dome-shaped design provides improved grip and stability when connecting different materials. It is great for covering and protecting a bolt or screw while offering a neat appearance in various applications.
It is used in applications where the nut must be electrically, chemically, and thermally resistant and aesthetically beautiful. It also locks into place and is lightweight. Suitable for a wide range of applications such as electrical circuit breakers and fuse, electronics, and machinery.
Dahili Sızdırmazlık Somunları, entegre sızdırmazlık özelliğine sahip olup somun ve sızdırmazlık işlevlerini tek bir parçada birleştirir. Güvenilir bir bağlantı sağlayan bu somunlar, kurulum sürecini basitleştirir ve başka sızdırmazlık parçası ihtiyacını ortadan kaldırır. Su, toz ve diğer kirleticilerin girmesini önleyerek çift yönlü sızdırmazlık sağlar.
Dahili Altıgen Sızdırmazlık Somunları, somun ve eşleşen parça arasına sıkıştırılan bir O-Halka içerir.
-100C ile +260C arası sıcaklıklara uygundur ve yeniden kullanılabilir. Dahili Sızdırmazlık Somunları, dolaplar gibi uygulamalarda ve otomotiv, makine ve elektrik sektörlerinde kullanılır.
Dahili Sızdırmazlık Somunları, entegre sızdırmazlık özelliğine sahip olup somun ve sızdırmazlık işlevlerini tek bir parçada birleştirir. Güvenilir bir bağlantı sağlayan bu somunlar, kurulum sürecini basitleştirir ve başka sızdırmazlık parçası ihtiyacını ortadan kaldırır. Su, toz ve diğer kirleticilerin girmesini önleyerek çift yönlü sızdırmazlık sağlar.
Dahili Kubbeli Sızdırmazlık Somunları, somun ve eşleşen parça arasına sıkıştırılan bir O-Halka içerir.
-100C ile +260C arası sıcaklıklara uygundur ve yeniden kullanılabilir. Dahili Sızdırmazlık Somunları, dolaplar gibi uygulamalarda ve otomotiv, makine ve elektrik sektörlerinde kullanılır.
Sızdırmazlık cıvataları, O-Halka ile tasarlanmış bir bağlantı elemanı olup çeşitli uygulamalarda gaz ve sıvı gibi kirleticilere karşı çift yönlü güvenli koruma sağlayarak hassas ekipmanlarda hasar riskini en az indirir. Su, toz ve diğer kirleticilerin girmesini önleyerek emniyetli ve güvenilir bir bağlantı sağlar.
Altıgen başlı sızdırmazlık cıvataları, cıvatanın başı ile eşleşen yüzey arasında bastırılıp sıkıştırılan bir O-Halka ile tam sızdırmazlık sağlar. Paslanmaz Çelikten mamul vidalar, korozyona dayanıklıdır ve biraz manyetiktir. Korozyona karşı iyi direnç sunan ve biraz manyetik olan paslanmaz çelikten mamuldür.
Dahili Sızdırmazlık Cıvataları, boru, valf ve pompalar gibi uygulamalarda dişli ve dişsiz deliklerde kullanılır. Sızdırmazlık cıvataları, dolaplar gibi uygulamalarda dişli ve dişsiz deliklerde ya da otomotiv ve elektrik sektörlerinde kullanılır. Lütfen dikkat: Sızdırmazlık cıvatalarımız, sızdırmazlık özelliği gereken uygulamalarda kullanım için tasarlanmıştır. Sızdırmazlık özelliği gerektirmeyen standart bağlantı elemanlarıyla veya sızdırmazlık vidalarının sunduğu sızdırmazlık özelliğini sunmayan ve halkaya zarar verebilecek O-Halka ile karıştırılabilir.
Bu Sabit Pullar iç çaplarında çok sığ dişe sahip olduğundan sabit vida veya cıvataya bir kere geçirildikten sonra ayrılmaz.
Sabit vida ve pul takımının kurulumu;
1) Sabit vidayı pano deliğine yerleştirin.
2) Pulu vidanın dişli kısmını geçecek kadar geçirdiğinizde vidayı panoya tutturur.
Paslanmaz Çelikten mamul pullar korozyon ve işlemeye karşı dirençlidir. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.
External Tooth Lock Washers have been developed for locking screws, bolts and nuts in place, and offer ideal prevention for the loosening of PCB spacers caused by vibrations.The Tooth Lock Washer, also known as an Electrical Contact Washer, has tooth-like serrations on the external diameter that help the toothed washer prevent bolted joints from loosening, through the use of friction.
Our stainless steel toothed washers offer good corrosion and wear resistance. The zinc plated external tooth washer option, is ideal for applications where a high mechanical strength is needed. The lower material cost makes it an alternative to brass, when conductivity is not a critical issue.
Material: Stainless Steel, 304 Stainless Steel, SteelColour: Natural, WhiteDIN 85
Wall Plugs are used with screws as a fixing solution for a range of applications in both the commercial and domestic building industry, including for a range of home improvement and do-it-yourself (DIY) projects such as, the hanging of framed pictures, shelves and other wall mounted displays.
These cost-effective plugs are an easy to use fixing with a simple, push-fit design that are typically used for dry lining. They are able to support light weights and are ideally used with self-drilling, piercing and self-tapping screws.
To install a wall plug you will require the use of several tools, including; a drill, a hammer and a screwdriver. Wall plugs cannot be screwed directly into a wall or plasterboard, but instead inserted into a pre-drilled hole. To removed a wall plug, simply use a pair of pliers.
Flat Washers, made from PEEK material, possess high mechanical strength, excellent chemical resistance and thermal stability.
Provides a robust and even surface, for stress distribution, which helps to reduce assembly damage and extend component life. Ideal for use in environments with high mechanical loads or repeated motions.
The washers maintain their structural integrity and performance at temperatures up to 260C, which makes them ideal for use in medical, electronics and automotive industries. Malzeme: PEEK Renk: Beige Seri Kodu: SR1929
These Button Thread Nuts - Kwik Nuts are designed to provide a secure and rapid fastening mechanism. Simply push down the thread length to the correct location and lock it in place with a 180 turn for press-fit installation.
It produces a more secure fastening by reducing the danger of nut back-off due to vibrations or dynamic loads. It also makes them particularly ideal for applications involving severe weights or high-pressure situations, assuring excellent performance and lifespan of the secured assembly. Used in applications such as electronics, automobiles, and heavy machinery.
Flange nuts are hexagonal nuts with a wide flange that spreads the nut's load over a wider surface area. This makes them excellent for applications requiring a strong clamping force while avoiding damage to the mating surface.
Its hexagonal form provides numerous sides for a secure grip, making installation and removal with sockets or wrenches simple. The flange gives an additional layer of rigidity, preventing the nut from loosening owing to vibrations and torsion. Used in the automotive, manufacturing, and electrical industries.
Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.
It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.
Cage nuts are designed to be used in a square or rectangular hole in a panel. It protects equipment from stripped threads and allows for easy attachment of server rack equipment. Because the sheet metal is too thin to tap or thread, the metal nut may be easily replaced if the threads are destroyed.
It provides a secure and stable connection and is a tool-free solution, making installation easier and eliminating the need for additional tools. Once inserted, it keeps firmly in place, ensuring a connection that can endure vibrations and other external forces. Used in applications such as electronic equipment, telecommunications such as frames and cabinets or industrial machinery. Available in M5, M6 and M8 thread sizes.
Wing & Fly Nuts are essential fasteners designed to provide secure and convenient assembly solutions in various industries. Specifically, Metal Wing Nuts are a popular choice due to their unique characteristics and numerous benefits. With their distinct wing-like projections, these nuts offer easy installation and removal without the need for additional tools. Metal Wing Nuts excel in applications where quick adjustments, frequent disassembly, or hand tightening is required.
One of the main characteristics of Metal Wing Nuts is their robust construction. These nuts are typically made from high-quality metal alloys, ensuring strength, durability, and resistance to corrosion. The wing-like projections on the sides of the nuts provide an ergonomic grip, allowing for easy hand tightening or loosening. This feature eliminates the need for specialized tools, saving time and effort during assembly or maintenance tasks. Metal Wing Nuts are available in various sizes and thread types, allowing for compatibility with a wide range of bolts and threaded rods.
Wing Nuts, also known as Wingnut or a Butterfly Nut, is a type of nut; which similarly to Fly Nuts, has two thumb tabs (or wings) on either side. This means the wing nut can be fastened or removed by hand, with no requirement for tools. The tabs offer extra grip, making this process easy and quick.
Our wingnuts comprise of Plastic Wing Nuts made from Nylon 6/6 that are natural in appearance.
The Plastic Wing Nut range is available in various thread sizes, including; M3, M4, M5, M6, M8, M10 nd M12.
Fly Nuts are a type of Wing Nut, which are sometimes known as Finger Nuts. This is because the Fly Nut, like Wing Nuts, has two thumb tabs (or wings) on either side that provide extra grip during assembly. This allows for tool-free installation and removal, which is also quick and easy.
Our Fly Nut range is made from Nylon 6/6, and is available in a Natural appearance or in White RAL 9010. Two variations of these nuts are available; the first features wings that are aligned with nuts body length, and the others wings exceed the length of the body.
Saddle Washers are designed for use during the assembly of tubular frame structures. The washer can accommodate round pipes and fixes them in the required position, limiting excessive movement and vibration. The washer is used in the furniture assembly and building construction industries to support the pipe and tube assembly during installation and application and will not damage painted surfaces.
Geçme Kilit Somunları, hızlı montaj ve sıkı tespit için tasarlanmış olup vida veya cıvataların dönmesini, kaymasını ve gevşemesini önler. Uzun dişlilerde zaman alıcı sıkma ve gevşetme işlemini ve dişlerin kırılma riskini ortadan kaldırır.
Çinko kaplamalı olduğundan paslanmaya dirençlidir. Kırık veya 20 derece açıya kadar bükülmüş kirişlere geçirilebilir. Dış mekan kullanımı için uygundur, bakım gerektirmez ve tekrar kullanılabilir. %50 daha hızlı takılıp sökülebildiğinden kullanırken fazla zaman ve çaba gerektirmez.
Dar alanlarda kolayca takılabilir ve özel bir anahtar gerektirmez. Tek yapmanız gereken, kilit somununu açıp istediğiniz konuma yerleştirmek, ardından bir anahtarla sıkmaktır. Ayrıca, +150C sıcaklıklara dayanabilir. İnşaat, iskele, otomotiv ve mekanik uygulamalarda yaygın olarak kullanılır.
A Flange Nut is a hex nut with a flange on the base, acting as an integrated washer. This spreads the load and prevents damage to the part, while also reducing the risk of the nut loosening in application.
Lock and seal nuts and bolts in position.
Flare Washers are an ideal solution for retaining light weight constructions. They can also be used as a slide washer on rotation centres. The plastic material used to make these washers can be sterilised, which makes them an ideal solution for scientific and medical applications.
No special tools are required for assembly or dismantling of the washers. They are quick and easy to apply.
Locking Nuts prevent any loosening thanks to their excellent anti-vibration properties.
Ortası Delik Pullar, kör tapalı deliklerdeki gazların hızlıca bırakılmasına yardımcı olan ortası delik cıvatalar ile birlikte kullanılır. Oluklu havalandırma özelliği sayesinde yüksek vakum sistemlerinde oluşan sızıntıları azalttığından HV ve UHV sistemlerinde yaygındır.
Paslanmaz Çelik ortası delik pullar, ortası delik vidalarla kullanılarak vakum haznelerinde vakum oluşturma hızını ve performansını artırır.
Ortası delik pullar, endüstriyel makineler ve otomotiv bileşenlerinden yaygın olarak kullanılır
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin