Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Steel Vidalar

 (12 Ürün grupları)


Kitap Ciltleme Vidaları - Metal

The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately). Unlike its male counterpart, the female book screws do not have a drive to its head.

It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.

  • It offers superior strength, durability, and excellent resistance to wear and tear.
  • It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver.
  • Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.
Malzeme: Steel Renk: Brass Plated, Black, Nickel Plated Seri Kodu:

Confirmat Vidalar

Confirmat Screws are primarily used for the easy assembly and dismantling of panels. Ideal applications include wooden furniture and flat pack assemblies. They feature a hexagonal driver that is compatible with an #3 or #4 Hexagonal Key.

The screw has a deep cutting thread that ensures accurate and close-fitting joints are achieved. The range features M5 and M7 thread size options.

  • Material: Steel
  • Finish: Zinc Plated

Ek Yeri Rakor Cıvataları

Joint Connector Bolts are for use with Joint Connector Nuts and Barrel Nuts, which are available to buy separately. The head size of the bolt and nut match, providing an excellent surface finish on both sides of the assembly.

These bolts are most commonly used for self-assembly and flat-pack furniture. The are easily and quickly applied using an M4 Allen Key (not supplied).

Available in a range of lengths to suit your application.

  • Material: Steel
  • Finish: Zinc Plating


Series Code :SR1585

Seri Kodu: SR1585

Altıgen Başlı Kapak Vidaları - Metal

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of metal to provide strength, hardness, corrosion resistance, and temperature resistance.

It is used to secure metal parts that must withstand heavy loads, vibrations, or other stresses. Used in various applications, including machinery construction, electrical equipment and automotive.

  • Material: SS, MS
  • Colour: Natural
  • DIN Rated

Makine Vidaları - Bombe

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Stainless Steel, Mild Steel, PEEK, PC, Reny, PPS, PA
  • Colour: Natural, Brown, Clear, Beige
  • Material Flammability Standard: UL94 V-2, , UL94 V-0, UL94 HB


Series Code :SR1972

Seri Kodu: SR1972

Makine Vidaları - Cilt

Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.

Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.

  • Material: Mild Steel, Stainless Steel, Nylon
  • Colour: Chrome, Natural

Makine Vidaları - Havşalı

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB


Series Code :SR1967

Seri Kodu: SR1967

Set Vidaları - Çanak Uçlu Metal Altıgen Soket Başlı

These self-tapping screws with metal hex socket heads and cup points are used to join two or more pieces of material. They are distinguished by their hexagonal head, which can be turned with a hex socket wrench, and their cup-shaped point, which burrows into the material being fastened to prevent the screw from loosening.

The cup point design offers a strong and sturdy attachment by giving a sharp point that bites into the materials. Their self-tapping function removes the need for pre-drilling or tapping, saving time and effort during installation. They have a tensile strength class of 5.8 (500 N/mm2).

A hex socket wrench is required for installation and removal. This is especially useful in applications where screws must be accessible or removed frequently. Used in machine construction, automobile production, and medical device applications.

Omuzlu Cıvatalar - Altıgen Başlı

Omuzlu vida olarak da anılan Omuzlu Cıvatalar, vidanın baş ve dişli kısmı arasında düz omuz kısmı olan bir tür bağlantı elemanıdır. Omuz parçası konumlama, bağlama veya parçaları döndürme işlemleri için hassas toleransa göre işlenmiştir.

Stres yoğunlaşmasını azaltır, hasar veya hata riskini düşürür. Ayrıca, sağlam ve korozyona dayanıklıdır, mıknatıslı değildir. Yüksek yüklere, titreşimlere ve zorlu ortamlara dayanabilir.

Altıgen biçimli başı sayesinde cıvata sıkılırken ve gevşetilirken rahat ve dengeli kavrama sağlar. Altıgen başlı yapısı sayesinde anahtar veya soketle tork gücü uygulanarak sıkı ve sağlama bir bağlantı sağlar. Otomotiv, endüstriyel, elektronik eşya ve inşaat gibi çeşitli sektörlerde kullanılır.

  • Omuz parçası konumlama, bağlama veya parçaları döndürme işlemleri için hassas toleransa göre işlenmiştir.
  • Altıgen biçimli başı sayesinde cıvata sıkılırken ve gevşetilirken rahat ve dengeli kavrama sağlar.
  • Sağlam ve korozyona dayanıklıdır, mıknatıslı değildir.
  • Yüksek yüklere, titreşimlere ve zorlu ortamlara dayanabilir.
Malzeme: 303 Stainless Steel, Steel Seri Kodu: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC

Omuzlu Vidalar - Altıgen Soket Başlı

Omuzlu cıvata olarak da anılan Omuzlu Vidalar, vida başını dişli parçadan ayıran silindirik baş içeren bir tür bağlantı elemanıdır. Hassas toleransa göre işlenmiş olan omuz parçası, vida başı için rulman yüzeyi işlevi görür.

Omuzlu Vidalar; montaj pimi, takoz, bağlantı veya şaft ya da kayar hareket gerektiren durumlarda kullanışlıdır. Kısmen mıknatıslıdır, sağlamdır ve çok zor koşullar altında olmadıkça korozyona dayanıklıdır.

Omuzlu Vida ürünleri altıgen alyan başlı olup alyan anahtar veya altıgen anahtarla kolayca sıkıştırılıp gevşetilir. Tırtıklı yapılı baş kısmı, kavramaya yardımcı olur. Bu vidalar elektronik eşya, makineler ve otomotiv uygulamaları için uygundur.

  • Hassas toleransa göre işlenmiş olan omuz parçası, vida başı için rulman yüzeyi işlevi görür.
  • Alyan anahtar veya altıgen anahtarla kolayca sıkıştırılıp gevşetilir.
  • Kısmen mıknatıslıdır, sağlam ve korozyona dayanıklıdır.
Malzeme: 303 Stainless Steel, Black Steel Seri Kodu: SRP0137, SRP0136

Havşa Başlı Vida Kapakları - Standart Metal Baş

Socket Head Cap Screws with Metal Standard Heads are used to secure and tighten a connection between two or more pieces of material. The cylindrical metal standard head design has a flat top and a recessed hex socket.

It has high strength, durability, and corrosion resistance. The recessed hex socket ensures a secure grip and high torque transfer during installation.

Installation and removal are easy using a hex key or Allen wrench. Used in industries such as automotive, electronics, manufacturing, and construction.

Baskı Vidaları - Plastik Ped

Plastik ped baskı vidaları, hassas bir şekilde konumlandırılıp tespit edilmesi gereken bileşenlerde kontrollü bir taşıma yüzeyi sağlarken aynı zamanda eksenel hareketi ve eşleşen yüzeye hasarı en aza indirmek üzere tasarlanmıştır. Pürüzsüz ve kontrollü bir hareketi garanti ederken sürtünme ve aşınmayı da azaltır.

Vida döndükçe, plastik ped temas ettiği yüzeye baskı uygulayarak kontrollü hareket veya ayarlamaya izin verir. Güvenli ve stabil bir temas noktası sağlar ve aşınmaya son derece dayanıklıdır.

Baskı altında kolayca monte edilebilir. Dişli milleri, şaftları veya yüzey işlem görmüş parçaları nazikçe kelepçeleyerek veya ittirerek daha hassas parçaları yerleştirin. Mekanik montaj, hassas ölçüm, kalibrasyon ve hizalama uygulamalarında sıkça kullanılır.

  • Hassas bir şekilde konumlandırılıp tespit edilmesi gereken bileşenlerde kontrollü bir taşıma yüzeyi sağlar.
  • Güvenli ve stabil bir temas noktası sağlar ve aşınmaya son derece dayanıklıdır.
  • Mekanik montaj, hassas ölçüm, kalibrasyon ve hizalama uygulamalarında kullanılır.
Malzeme: Steel Seri Kodu: SR34160