Menu Ricerca

Abbiamo trovato 85 tipi di prodotto per Chiusure e serrature

Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Chiusure e serrature


Controdadi per serrature a camma

Questo controdado è una buona alternativa ai dadi di blocco in metallo forniti con le serrature in plastica con molla a quarto di giro della serie con codice 060.

Contropiastre

La nostra gamma di contropiastre è ideale per quelle chiusure senza contropiastre in dotazione o che necessitano di ulteriori contropiastre.

Fermaporta

This category contains both Door Stops and Stop Locks. Door Stops keep doors from swinging or shutting on their own. It might take the place of cover stays. It provides a secure option for keeping your enclosure accessible for maintenance and exceptional shock absorption properties when the door meets the cabinet frame.

Stop Locks are lightweight stops with good stability that are not exposed to dynamic loads and are not suitable for medium to heavy-duty applications. The lever's locking position varies every 90, fits tightly together, and is resistant to vibrations.

They are well-suited for corrosion-resistant external enclosures, generators, compressors, and industrial enclosures.

  • Door Stops have exceptional shock absorption properties.
  • Stop Locks are used for light-weight applications not exposed to dynamic loads.
  • Used for external enclosures, generators, compressors, and industrial enclosures.
Materiale: NBR, Acciaio, Zinco pressofuso Colore: Nero, Rosso Codice Serie:

Guide per Cassetti

These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.

One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.

Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.

  • It offers smooth and regulated drawer movement.
  • Designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance.
  • Drawer slides are a full extension model and are offered in pairs.
Materiale: Acciaio zincato, Acciaio inossidabile AISI 304, Acciaio, Acciaio inossidabile Codice Serie:

Guide telescopiche per cassetti

Le guide telescopiche per cassetti sono costituite da più binari interconnessi che si estendono e si ritraggono gradualmente. Questo design consente l'apertura completa dei cassetti, garantendo il pieno accesso al contenuto. La capacità di carico statico è specificata al centro dei binari, attraverso tutti i fori di montaggio.

Realizzate con materiali ad alta resistenza, tra cui acciaio laminato a freddo e acciaio inossidabile, che garantiscono durabilità, capacità di carico e resistenza all'usura e alla corrosione. Sono progettati per supportare pesi da 20 kg per applicazioni leggere fino a 200 kg per applicazioni industriali più pesanti.

Nota: le guide sono vendute singolarmente.

  • Grazie ai materiali utilizzati e alle sezioni esposte dei cuscinetti a sfere, queste guide sono destinate principalmente ad applicazioni interne e pulite, come mobili, sistemi di stoccaggio industriali e applicazioni automobilistiche.
Materiale: Acciaio inossidabile 304, Acciaio brunito, Acciaio laminato a freddo Codice Serie: SRL2082, SRL2080, SRL2072, SRL2070, SRL2068, SRL2066, SRL2064, SRL2062, SRL2060

Kit assemblaggio asta singola

Gruppi asta per installazioni a due e tre punti di chiusure incassate a filo. I gruppi asta comprendono guida, asta e fermo. Le aste in alluminio hanno un diametro di 0,34". I gruppi asta hanno una corsa di 0,75". Le staffe della guida e del fermo sono in acciaio 1010 con inserti in nylon nero. La chiusura non è inclusa e deve essere acquistata separatamente.

Maniglie di blocco

La gamma di serrature a quarto di giro è dotata di innumerevoli accessori, tra cui le maniglie di blocco. Queste maniglie sono fornite in poliammide. Sono adatte a tutte le serrature con un foro di fissaggio di 20,2 x 22,2

Mini Swing Handle Locks

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Mini Swing Handle Locks are ideal for small cabinets and enclosures, providing a single locking point. They are a great space-saving options due to their smaller handle size. The handles are available in a choice of stylish finishes, and come in a choice of oval or rectangular handle shape.

A Mini Swing Handle Lock can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Handle and Body Material: Die Cast Zinc Alloy, Zamak & Nylon
  • Handle Finish options: Black Powder Coated, Chrome Plated & Black Polyamide

Mini chiavistelli a molla a un quarto di giro

Le mini-chiusure a quarto di giro con molla sono disponibili con tipi di testa, intervalli di serraggio e tipi diversi per soddisfare un'ampia gamma di esigenze di applicazione. Il tipo 1 è azionato da una molla ed è realizzato in una robusta lega di zinco pressofuso

Codice Serie: SR5528

Mini chiavistelli filettati a un quarto di giro senza molla

Questa gamma di mini chiusure a camma non dispone di meccanismo a molla e ha chiavi uguali. Tipo fissato tramite inserimento a dado in un'apertura di 16.2x14.2, tipo fissaggio tramite inserimento a clip in un'apertura di 17.2 x14.2.

Mini chiusure a compressione regolabile

Le mini chiusure a compressione regolabile sono classificate IP65 e sono realizzate in zinco pressofuso nero. Offrono una compressione di 4 mm e sono fornite con una guarnizione di tenuta. Consentono di regolare facilmente l'intervallo di serraggio e sono ideali per applicazioni dove lo spazio è limitato. Le chiavi compatibili sono vendute separatamente.

Mini serrature a quarto di giro - Foro di montaggio a 45

I chiavistelli mini a un quarto di giro con alloggiamento a 45 gradi sono stati appositamente progettati con una molla interna che fornisce 1 mm di torsione. La camma si trova a un angolo di 45 rispetto all'involucro. Sono disponibili chiavistelli cromati e verniciati di nero con diverse opzioni di stile della testa e di intervallo di serraggio

Morsetti per pannello

I morsetti per pannello sono compatibili con lo sportello destrorso o sinistrorso; sono perfetti per i pannelli di riscaldamento e ventilazione. Questi morsetti sono realizzati in nylon con vite in acciaio in modello simmetrico o asimmetrico.

Piastre di aggancio

Le piastre di aggancio sono utilizzate per il montaggio delle chiusure a camma. Sono adatte all'uso con la maggior parte delle gamme di camme standard. Se applicate con le maniglie girevoli e le relative aste, gli utenti possono usufruire di un sistema di bloccaggio multiplo.

La piastra di aggancio è una piastra di fissaggio a 3 punti che consente di avere più punti di blocco.

  • Montaggio con viti M5
  • Materiale: acciaio
  • Finitura: zincata


Codice Serie: SR5533

Piastre di posizionamento

Le piastre di posizionamento di questa gamma sono utilizzate per posizionare saldamente le serrature a camma quando vi è il rischio potenziale di movimento a causa della natura dell'applicazione. Comprende una rondella e una piastra di acciaio.

Riscontri per pannello

I riscontri per pannello sono montati su armadi o pannelli di accesso e, unitamente alla chiusura, li tengono saldamente serrati. I riscontri per pannello si innestano e si sganciano emettendo un suono percettibile e rappresentano un efficace dispositivo di bloccaggio per involucri e chiusure.

Codice Serie: SR5075

Riscontro di bloccaggio per chiusura a levetta

Questa piastra di riscontro è necessaria insieme alla chiusura a levetta per chiusura a scatto. Realizzata in acciaio con finitura zincata.

Serratura a quarto di giro

Questa serratura a quarto di giro resiste alle vibrazioni ed è adatta per porte con apertura destrorsa o sinistrorsa. L'apertura della serratura è possibile solo premendo e ruotando l'unità con la chiave. Questa gamma di serrature a quarto di giro è disponibile in una selezione di finiture e unità differenti per soddisfare numerose applicazioni e va inserita in un'apertura di 16,5 x 19,0 mm.

Codice Serie: SR5007

Serratura a scatto a quarto di giro

Questa gamma di serrature a quarto di giro è dotata di una camma che si solleva e torna in posizione quando la porta o lo sportello si chiude. La gamma è disponibile per porte con apertura destrorsa o sinistrorsa e dispone di un driver con testa a doppio spacco di 5 mm.

Serratura a scatto con pulsante di blocco e chiave

La serratura dispone di un pulsante di apertura e chiusura rapida. L'installazione con foro singolo offre una maggiore facilità d'uso e si adatta ai pannelli di diverso spessore. Questa gamma è disponibile per diverse aperture sui pannelli, materiali e chiusure di sicurezza, con o senza chiave.

Serratura per cassetta degli attrezzi

Sono mini serrature a camma economiche

Serrature a camma

Le serrature a camma sono progettate per bloccare e fissare l'accesso a pannelli e porte con una camma rotante che viene fissata agganciando il telaio o il fermo sul lato posteriore.

Queste serrature offrono un assemblaggio senza utensili per un montaggio facile e veloce. Possono essere montate su porte di spessore comune e sono ideali per applicazioni di accesso leggero.

La gamma è disponibile con vari tipi di serratura, tra cui: chiave principale, chiave uguale e chiave diversa.

  • Materiali: acciaio inossidabile e lega di zinco pressofuso
  • Opzioni di finitura: verniciatura a polvere, cromatura e acciaio inossidabile
  • Colori: nero e naturale (argento)

Serrature a pressione - Chiavi di ricambio

Le chiavi di ricambio per chiusure a pressione forniscono una copia esatta della chiave tubolare originale per serrature che in genere sono installate nelle porte di vetro scorrevoli e nelle vetrine.

Serrature a pressione con indicatore

Serrature a compressione, con indicatori, utilizzano un meccanismo di compressione per garantire una tenuta stretta. Questo aiuta a ridurre le vibrazioni, limitare l'accesso non autorizzato e garantire una protezione ambientale contro polvere, umidità, acqua e contaminanti.

L'indicatore integrato mostra se la serratura è aperta o chiusa, aumentando la sicurezza e l'efficienza operativa. Presenta una funzione di compressione di 6 mm.

Tipicamente utilizzate in applicazioni industriali e automobilistiche come pannelli elettrici, armadietti di telecomunicazione e sistemi HVAC. Codice Serie: SR2040, SR2060

Serrature a pulsante con dado di fissaggio

Questa gamma di serrature è fissata tramite un dado.Le serrature con pulsante a scatto sono adatte per applicazioni come porte scorrevoli, vetrine, sbarre di sicurezza e persiane. ‌Il meccanismo con cilindro ha un pratico funzionamento "premi per bloccare, utilizza la chiave per aprire". La possibilità di scegliere chiavi uguali o diverse garantisce il livello di sicurezza desiderato.

  • di 4